Pre-tensioner bit for earthing pipe clamps
Type 927 BES VSW 25 A
|Item no. 5057694
|EAN 4012197245689



Item no. / Type
5057694 / 927 BES VSW 25 A
Length
153 mm
Width
73 mm
Smallest selling unit: 1 piece
1piece
piece
Description
Tensioner to tension earthing pipe clamps with electric screwdriver. Suitable for all common cordless screwdriver types.
Technical data
Dimensions
| Length | 153 mm |
|---|---|
| Width | 73 mm |
| Dimension L | 153 mm |
Technical data
| Dimension | 25mm |
|---|
Environmental Data
0,0399 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0399 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0399 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit (LCA) | Units |
| Declared Unit Quantity (LCA) | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Width
Item no.
927 BES VSW 25 A
153
73
5057694
927 BES VSW 25 A
Item no.
5057694
Length
153
Width
73

