Earthing pipe clamp, nickel-plated
Type 927 0
Item no. 5057507
EAN 4012195388517



Item no. / Type
5057507 / 927 0
Dimension L
109,5 mm
Smallest selling unit: 10 piece
10piece
piece
Description
• For pipe Ø 8-22 mm
• Connection options: max. 2 conductors 2.5-10 mm²
• Clamp elements and screws from nickel-plated brass
• Tightening strap from high-grade stainless steel (V2A)
• Connection options: max. 2 conductors 2.5-10 mm²
• Clamp elements and screws from nickel-plated brass
• Tightening strap from high-grade stainless steel (V2A)
Technical data
Technical data
| For pipe diameter, min. | 8 mm |
|---|---|
| For pipe diameter, max. | 22 mm |
| Number of conductors | 2 |
| Cross-section of cable to be connected, min. | 2,5 mm² |
| Cross-section of cable to be connected, max. | 10 mm² |
| ROHS-conformant | yes |
| Clamping range D, min. | 8 mm |
| Clamping range D, max. | 22 mm |
| Dimension | 8-22mm |
| Surface | Nickel-plated |
| Material | Brass |
Dimensions
| Dimension L | 109,5 mm |
|---|
Environmental Data
0,1124 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,1124 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,1124 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
Mounting accessories
Article
Type
Item no.
Amount
927 BES VSW 25 A
5057694
Smallest selling unit: 1 piece
1piece
piece

Item no. 5057694
Pre-tensioner bit for earthing pipe clampsType
927 BES VSW 25 A
Smallest selling unit: 1 piece
1piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Dimension L
Item no.
927 0
109,5
5057507
927 0
Item no.
5057507
Dimension L
109,5


