Earthing pipe clamp for EX Zone 1/21, 2/22
Type EX BES 28
Item no. 5057630
EAN 4012196672813




Item no. / Type
Dimension L
Smallest selling unit: 1 piece
1piece
piece
Description
For ignition spark-free protection/functional equipotential bonding according to DIN VDE 0100-410/-540 and ignition spark-free lightning protection equipotential bonding according to VDE 0185-305 (IEC 62305) in systems according to VDE 0165-1 (IEC/EN 60079-14).
• For pipes of 6–500 mm external diameter
• Use in potentially explosive areas, Ex zone 1 and 2/21 and 22
• Tested according to explosion group IIC
• Lightning current carrying capacity class H (100 kA) to VDE 0185-561-1 (IEC/EN 62561-1)
• UV-resistant and halogen-free plastic hood
• Secured with bolts against self-loosening to VDE 0185-305-3, Supplementary Sheet 2
• Suitable for indoor and outdoor applications
• For pipes of 6–500 mm external diameter
• Use in potentially explosive areas, Ex zone 1 and 2/21 and 22
• Tested according to explosion group IIC
• Lightning current carrying capacity class H (100 kA) to VDE 0185-561-1 (IEC/EN 62561-1)
• UV-resistant and halogen-free plastic hood
• Secured with bolts against self-loosening to VDE 0185-305-3, Supplementary Sheet 2
• Suitable for indoor and outdoor applications
Technical data
Technical data
| For pipe diameter, min. | 6 mm |
|---|---|
| For pipe diameter, max. | 28 mm |
| Number of conductors | 2 |
| Cross-section of cable to be connected, min. | 16 mm² |
| Cross-section of cable to be connected, max. | 78 mm² |
| Lightning current carrying capacity | H/100 kA |
| ROHS-conformant | yes |
| Dimension | 28mm |
| Product series | Ex |
Dimensions
| Dimension L | 215 mm |
|---|
Environmental Data
1,9879 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 1,9879 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 1,9879 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
Mounting accessories
Article
Type
Item no.
Amount
927 BES VSW 25 A
5057694
Smallest selling unit: 1 piece
1piece
piece

Item no. 5057694
Pre-tensioner bit for earthing pipe clampsType
927 BES VSW 25 A
Smallest selling unit: 1 piece
1piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (3)
Certificates (1)
Instructions and Aid (1)
Product images (3)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Dimension L
Item no.
EX BES 28
215
5057630
EX BES 300
1170
5057640
EX BES 500
1800
5057645
Dimension L
EX BES 28
Item no.
5057630
Dimension L
215
EX BES 300
Item no.
5057640
Dimension L
1170
EX BES 500
Item no.
5057645
Dimension L
1800
