Device support SL2GTK5070
Type SL2GTK5070 rws
Item no. 6132179
EAN 4012196732876



Item no. / Type
Colour
Smallest selling unit: 1 piece
1piece
piece
Description
Device support with pre-terminated double protective contact socket with increased contact protection for the skirting trunking in the trunking widths 50 and 70 mm.
Screwed to the wall above the trunking system.
Technical data
Dimensions
| Length | 52 mm |
|---|---|
| Width | 111 mm |
| Height | 138 mm |
Technical data
| Halogen-free | no |
|---|---|
| Number of units | 1 |
| Decoration | Without |
| Protection rating | IP40 |
| Protection rating IK code | IK06 |
| Accessory mounting type | Pre-equipped |
| Equipment | 2x protective contact socket |
| ROHS-conformant | Exempt |
| Permitted temperature range, min. | -5 °C |
| Permitted temperature range, max. | 60 °C |
| Dimension | 50x111x138 |
| Material | Polyvinylchloride |
| Colour | Pure white; RAL 9010 |
| Product series | SL Trunking |
Environmental Data
0,6199 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,6199 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,6199 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Certificates (1)
Instructions and Aid (3)
Product images (2)
Tender specifications (1)
Variants
Type
Colour
Item no.
SL2GTK5070 rws
Pure white; RAL 9010
6132179
SL2GT5070 rws
Pure white; RAL 9010
6132245
SL2GT5070 cws
Cream; RAL 9001
6132246
SL2GT5070 lgr
Light grey; RAL 7035
6132247
Colour
SL2GTK5070 rws
Item no.
6132179
Colour
Pure white; RAL 9010
SL2GT5070 rws
Item no.
6132245
Colour
Pure white; RAL 9010
SL2GT5070 cws
Item no.
6132246
Colour
Cream; RAL 9001
SL2GT5070 lgr
Item no.
6132247
Colour
Light grey; RAL 7035


