Device support SL2GTK5070
Type SL2GTK5070 cws
Item no. 6132178
EAN 4012196732869



Item no. / Type
6132178 / SL2GTK5070 cws
Colour
Cream; RAL 9001
Smallest selling unit: 1 piece
1piece
piece
Description
Device support with pre-terminated double protective contact socket with increased contact protection for the skirting trunking in the trunking widths 50 and 70 mm.
Screwed to the wall above the trunking system.
Technical data
Dimensions
| Length | 52 mm |
|---|---|
| Width | 111 mm |
| Height | 138 mm |
Technical data
| Number of units | 1 |
|---|---|
| Decoration | Without |
| Protection rating | IP40 |
| Protection rating IK code | IK06 |
| Accessory mounting type | Pre-equipped |
| Equipment | 2x protective contact socket |
| ROHS-conformant | Exempt |
| Permitted temperature range, min. | -5 °C |
| Permitted temperature range, max. | 60 °C |
| Dimension | 50x111x138 |
| Material | Polyvinylchloride |
| Colour | Cream; RAL 9001 |
| Product series | SL Trunking |
Environmental Data
0,6033 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,6033 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,6033 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Certificates (1)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Colour
Item no.
SL2GTK5070 cws
Cream; RAL 9001
6132178
SL2GTK5070 cws
Item no.
6132178
Colour
Cream; RAL 9001

