Device support SL GTO 50-70
Type SL GTO 50-70 cws
|Item no. 6132224
|EAN 4012196719839



Item no. / Type
Colour
Smallest selling unit: 1 piece
1piece
piece
Description
Empty device support for the SL, SL-L and SL-T skirting trunking systems for the installation of devices in support clamp form (according to DIN 49075) in the trunking widths 50 and 70 mm.
For snapping onto the cover of the trunking system.
Technical data
Dimensions
| Length | 52 mm |
|---|---|
| Width | 111 mm |
| Height | 136 mm |
Technical data
| Halogen-free | no |
|---|---|
| Number of units | 0 |
| Decoration | Without |
| Protection rating | IP40 |
| Protection rating IK code | IK06 |
| Accessory mounting type | With central plate |
| Equipment | Without |
| Permitted temperature range, min. | -5 °C |
| Permitted temperature range, max. | 60 °C |
| Material | Polyvinylchloride |
| Colour | Cream; RAL 9001 |
| Product series | SL Trunking |
Environmental Data
0,4092 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard. | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,4092 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,4092 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (1)
Certificates (1)
Instructions and Aid (3)
Product images (2)
Tender specifications (1)
Variants
Type
Colour
Item no.
SL GTO 50-70 lgr
Light grey; RAL 7035
6132223
SL GTO 50-70 cws
Cream; RAL 9001
6132224
SL GTO 50-70 rws
Pure white; RAL 9010
6132229
Colour
SL GTO 50-70 lgr
Item no.
6132223
Colour
Light grey; RAL 7035
SL GTO 50-70 cws
Item no.
6132224
Colour
Cream; RAL 9001
SL GTO 50-70 rws
Item no.
6132229
Colour
Pure white; RAL 9010


