Device support SL GTler20110
Type SL GTler20110rws
|Item no. 6132236
|EAN 4012196719891



Item no. / Type
6132236 / SL GTler20110rws
Colour
Pure white; RAL 9010
Smallest selling unit: 1 piece
1piece
piece
Description
Empty device support for skirting trunking for the installation of devices in support clamp form (according to DIN 49075) in trunking width 110 mm.
For snapping onto the cover of the trunking system.
Technical data
Dimensions
| Length | 52 mm |
|---|---|
| Width | 111 mm |
| Height | 177 mm |
Technical data
| Halogen-free | no |
|---|---|
| Number of units | 0 |
| Decoration | Miscellaneous |
| Protection rating | IP40 |
| Protection rating IK code | IK06 |
| Accessory mounting type | With central plate |
| Equipment | Without |
| ROHS-conformant | Exempt |
| Permitted temperature range, min. | -5 °C |
| Permitted temperature range, max. | 60 °C |
| Material | Polyvinylchloride |
| Colour | Pure white; RAL 9010 |
| Product series | SL Trunking |
Environmental Data
0,4453 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,4453 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,4453 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Certificates (1)
Instructions and Aid (3)
Product images (2)
Tender specifications (1)
Variants
Type
Colour
Item no.
SL GTler20110rws
Pure white; RAL 9010
6132236
SL GTler20110rws
Item no.
6132236
Colour
Pure white; RAL 9010


