Device support SL GT110
Type SL GT110M45 rws
|Item no. 6134506
|EAN 4012197376512



Item no. / Type
6134506 / SL GT110M45 rws
Colour
Pure white; RAL 9010
Smallest selling unit: 1 piece
1piece
piece
Description
Empty device support for the skirting trunking systems SL, SL-L and SL-T to install devices of module 45 design in the trunking width 110 mm.
When data modules are used, due to their design, compliance with the mandatory bending radius of the data cables is potentially not guaraneed.
When data modules are used, due to their design, compliance with the mandatory bending radius of the data cables is potentially not guaraneed.
Technical data
Dimensions
| Length | 116 mm |
|---|---|
| Width | 179 mm |
| Height | 50 mm |
Technical data
| Halogen-free | no |
|---|---|
| Number of units | 2 |
| Decoration | Without |
| Protection rating | IP40 |
| Protection rating IK code | IK06 |
| Mounting direction | Vertical |
| for trunking height | 110 mm |
| Accessory mounting type | Standard |
| Equipment | Without |
| ROHS-conformant | yes |
| Trunking depth | 20 mm |
| Duct height, min. | 110 mm |
| Trunking height, max. | 110 mm |
| Permitted temperature range, min. | -5 °C |
| Permitted temperature range, max. | 60 °C |
| Dimension | 116x179x50 |
| Material | Polyvinylchloride |
| Colour | Pure white; RAL 9010 |
| Antibacterial treatment | no |
| Product series | SL Trunking |
Environmental Data
0,4476 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,4476 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,4476 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Instructions and Aid (3)
Product images (2)
Tender specifications (1)
Variants
Type
Colour
Item no.
SL GT110M45 rws
Pure white; RAL 9010
6134506
SL GT110M45 rws
Item no.
6134506
Colour
Pure white; RAL 9010

