Device support SL ETler20110
Type SL ETler20110rws
|Item no. 6132242
|EAN 4012196720682



Item no. / Type
6132242 / SL ETler20110rws
Colour
Pure white; RAL 9010
Smallest selling unit: 1 piece
1piece
piece
Description
Empty device support for skirting trunking for the installation of standard devices in support ring and support clamp form with 60 mm fastening track.
For snapping onto the cover of the trunking system.
Technical data
Dimensions
| Length | 50 mm |
|---|---|
| Width | 96 mm |
| Height | 184 mm |
Technical data
| Halogen-free | no |
|---|---|
| Number of units | 1 |
| Decoration | Without |
| Protection rating | IP40 |
| Protection rating IK code | IK06 |
| Accessory mounting type | With central plate |
| Equipment | Without |
| ROHS-conformant | Exempt |
| Permitted temperature range, min. | -5 °C |
| Permitted temperature range, max. | 60 °C |
| Material | Polyvinylchloride |
| Colour | Pure white; RAL 9010 |
| Product series | SL Trunking |
Environmental Data
0,4132 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,4132 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,4132 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Certificates (1)
Instructions and Aid (3)
Product images (2)
Tender specifications (1)
Variants
Type
Colour
Item no.
SL ETler20110rws
Pure white; RAL 9010
6132242
SL ETler20110rws
Item no.
6132242
Colour
Pure white; RAL 9010


