Device support SL 2GT20110
Type SL2GT20110 rws
|Item no. 6132250
|EAN 4012196726462



Item no. / Type
6132250 / SL2GT20110 rws
Colour
Pure white; RAL 9010
Smallest selling unit: 1 piece
1piece
piece
Description
Device support with pre-terminated double protective contact socket for the skirting trunking in the trunking width 110 mm.
Screwed to the wall above the trunking system.
Technical data
Dimensions
| Length | 52 mm |
|---|---|
| Width | 111 mm |
| Height | 176 mm |
Technical data
| Halogen-free | no |
|---|---|
| Number of units | 1 |
| Decoration | Without |
| Protection rating | IP40 |
| Protection rating IK code | IK06 |
| Accessory mounting type | Pre-equipped |
| Equipment | 2x protective contact socket |
| ROHS-conformant | Exempt |
| Permitted temperature range, min. | -5 °C |
| Permitted temperature range, max. | 60 °C |
| Material | Polyvinylchloride |
| Colour | Pure white; RAL 9010 |
| Product series | SL Trunking |
Environmental Data
0,4822 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard. | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,4822 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,4822 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Certificates (1)
Instructions and Aid (3)
Product images (2)
Tender specifications (1)
Variants
Type
Colour
Item no.
SL2GT20110 rws
Pure white; RAL 9010
6132250
SL2GT20110 rws
Item no.
6132250
Colour
Pure white; RAL 9010


