Device support, Modul 45
Type WDK GT1M45RW
Item no. 6154893
EAN 4012196617296



Item no. / Type
6154893 / WDK GT1M45RW
Smallest selling unit: 1 piece
1piece
piece
Description
Single device support for mounting on WDK wall and ceiling trunking of the types WDK 12022, WDK 15030, WDK 15040 and WDK 20050. The device is only
suitable for accepting Modul 45 devices.
suitable for accepting Modul 45 devices.
Technical data
Technical data
| Protection rating | IP30 |
|---|---|
| Protection rating IK code | IK04 |
| ROHS-conformant | yes |
| Permitted temperature range, min. | -5 °C |
| Permitted temperature range, max. | 60 °C |
| Dimension | 74x127x47 |
| Material | Polycarbonate |
| Colour | Pure white; RAL 9010 |
| Antibacterial treatment | no |
| Product series | WDK |
Environmental Data
0,449 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,449 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,449 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Instructions and Aid (3)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
WDK GT1M45RW
6154893
WDK GT1M45RW
Item no.
6154893
