Device installation trunking Rapid 80, trunking width 210, trunking height 70, asymmetrical
Type GS-A70210RW
Item no. 6278007
EAN 4012195740629



Item no. / Type
Length
Smallest selling unit: 3 m
3m
m
Description
GS device installation trunking for mounting on the wall or on fastening panels. The GS device installation trunking possesses self-contacting locking straps to accept a sheet steel partition. The equipotential bonding between the trunking bases takes place using the trunking coupler. The protective measure and the equipotential bonding is guaranteed between the cover and the base by the self-contacting trunking cover. The real system opening is 76.5 mm. The cover must be ordered separately.
Over-lengths up to 3,000 mm for trunking bases and covers as well as other RAL colours can be provided on request. The visible surfaces of the painted device installation trunking are laminated.
Over-lengths up to 3,000 mm for trunking bases and covers as well as other RAL colours can be provided on request. The visible surfaces of the painted device installation trunking are laminated.
Laminated painted surface.
Technical data
Dimensions
| Length | 3000 mm |
|---|---|
| Width | 210 mm |
| Height | 70 mm |
Technical data
| Mounting perforation in base | yes |
|---|---|
| Usable cross-section | 12700 mm² |
| Halogen-free | yes |
| Number of insertable partitions | 1 |
| Cable retaining clip | no |
| Protective film | yes |
| Duct connector | no |
| Protection rating | IP30 |
| Symmetrical | no |
| Rectangular shape | yes |
| Number of covers | 1 |
| Rear panel version (inner side) | With locking lugs |
| Cover mounting type | Internal |
| Protection rating IK code | IK10 |
| Cover supplied | no |
| ROHS-conformant | yes |
| Base perforation | with base perforation |
| Cover width | 76,5 mm |
| Permitted temperature range, min. | -25 °C |
| Permitted temperature range, max. | 60 °C |
| Dimension | 70x210x3000 |
| Material | Steel |
| Colour | Pure white; RAL 9010 |
| Antibacterial treatment | no |
| Product series | Rapid 80® |
Environmental Data
16,1684 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 16,1684 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 16,1684 kg CO₂e |
| Determination date of CO2 value | 2025-05-27T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (4)
Certificates (2)
Instructions and Aid (3)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Item no.
GS-A70210RW
2000
6278000
GS-A70210RW
3000
6278007
Length
GS-A70210RW
Item no.
6278000
Length
2000
GS-A70210RW
Item no.
6278007
Length
3000


