Data cable protection device for coaxial TV/camera systems
Type KOAX B-E2 FF-F
Item no. 5082434
EAN 4012196415731



Item no. / Type
5082434 / KOAX B-E2 FF-F
Number of poles
1
Plug-in system
BNC
Maximum continuous voltage DC
6 V
Version for
Fine protection
This item is a discontinued product!
Smallest selling unit: 1 piece
1piece
piece
Description
Data cable protection device for coaxial TV/camera systems
• In aluminium housing
• BNC connector socket/socket
• Simple mounting with adapter plug
• Two-stage protection circuit
• DIN rail mounting with DLS-BS accessories (5082 38 2)
Application: Protection of CCTV, video signals; cameras and/or TV systems
• Usable in CCTV and diverse TV systems
• Optimised transmission properties
• Can be locked onto hat profile rail
• Simple connection technology
• In aluminium housing
• BNC connector socket/socket
• Simple mounting with adapter plug
• Two-stage protection circuit
• DIN rail mounting with DLS-BS accessories (5082 38 2)
Application: Protection of CCTV, video signals; cameras and/or TV systems
• Usable in CCTV and diverse TV systems
• Optimised transmission properties
• Can be locked onto hat profile rail
• Simple connection technology
Technical data
Technical data
| Number of poles | 1 |
|---|---|
| Return loss | ≥14 dB |
| Wave resistance | 75 Ω |
| Telecommunications contact | no |
| Plug-in system | BNC |
| Protection level wire-wire | <40 V |
| Protection level wire-earth | <600 V |
| Protection rating | IP40 |
| Testing standard | IEC 61643-21 |
| Capacity (wire-wire) | <100 pF |
| Capacity (wire-earth) | <100 pF |
| Earthing via: | Connection cable |
| Explosion-tested version | no |
| Insulation resistance | >1 GΩ |
| Shielding connection available | yes |
| Screening | Direct |
| Impulse durability wire-wire | C1: 1 kV / 0,5 kA (8/20µs) |
| Impulse durability wire-earth | C2: 10 kV / 5 kA (8/20µs) |
| Total discharge current (8/20) | 10 kA |
| Nominal load current DC | 1 A |
| Nominal load current AC | 0,7 A |
| Maximum continuous voltage AC | 4,2 V |
| Maximum continuous voltage DC | 6 V |
| Cut-off frequency | 160 MHz |
| Version for | Fine protection |
| SPD to IEC 61643-21 | Class II+III / C2+C1 |
| Kategorie | Type 2+3 / C2+C1 |
| ROHS-conformant | Exempt |
| Lightning protection zone LPZ | 1→3 |
| Insertion loss | ≤1,7 dB |
| Permitted temperature range, min. | -20 °C |
| Permitted temperature range, max. | 80 °C |
| Dimension | 6.2V |
Environmental Data
2,2784 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 2,2784 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 2,2784 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
Mounting accessories
Article
Type
Item no.
Amount
Item no. 5082382
Fastening set for DIN profile railType
DLS-BS
Smallest selling unit: 1 piece
1piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Instructions and Aid (3)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Number of poles
Plug-in system
Maximum continuous voltage DC
Version for
Item no.
KOAX B-E2 FF-F
1
BNC
6
Fine protection
5082434
KOAX B-E2 FF-F
Item no.
5082434
Number of poles
1
Plug-in system
BNC
Maximum continuous voltage DC
6
Version for
Fine protection


