Fastening set for DIN profile rail
Type DLS-BS
Item no. 5082382
EAN 4012195685333



Item no. / Type
5082382 / DLS-BS
Version for
For mounting: • Coax B-E2/... • Coax N-E5/... • RJ 11-Tele/4... • RJ 45 S-...
Smallest selling unit: 1 piece
1piece
piece
Description
DLS-BS: The fastening set is designed for a DIN rail and wall mounting and can be used for the data cable protection devices listed below:
• Coax N-E5/...
• Coax B-E2/...
• RJ 11-Tele/4...
• RJ 45 S-...
• Coax N-E5/...
• Coax B-E2/...
• RJ 11-Tele/4...
• RJ 45 S-...
Technical data
Technical data
| Version for | For mounting: • Coax B-E2/... • Coax N-E5/... • RJ 11-Tele/4... • RJ 45 S-... |
|---|---|
| ROHS-conformant | yes |
Environmental Data
0,0736 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0736 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0736 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (2)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Version for
Item no.
DLS-BS
For mounting: • Coax B-E2/... • Coax N-E5/... • RJ 11-Tele/4... • RJ 45 S-...
5082382
DLS-BS
Item no.
5082382
Version for
For mounting: • Coax B-E2/... • Coax N-E5/... • RJ 11-Tele/4... • RJ 45 S-...


