Cross-over 35 FS
Type RK 310 FS
Item no. 7027301
EAN 4012197338367



Item no. / Type
Width
Smallest selling unit: 1 piece
1piece
piece
Description
Cross-over for the creation of a horizontal branch, fitting for lock and screw-on cable trays of side height 35 mm. Screw connection with FRS truss-head screws and M6 combination nuts. Can be used in indoor areas. Fastening material must be ordered separately.
Technical data
Dimensions
| Width | 100 mm |
|---|---|
| Height | 35 mm |
| Dimension B | 100 mm |
| Dimension R | 50 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Connector version | Integrated connector |
| Wide-span version | no |
| Rustproof steel, pickled | no |
| Plate thickness | 0,8 mm |
| NATO hole pattern | no |
| Material thickness, floor plate | 1 mm |
| ROHS-conformant | yes |
| Rail thickness | 1,25 mm |
| Permitted temperature range, min. | -20 °C |
| Permitted temperature range, max. | 120 °C |
| Dimension | 35x100 |
| Surface | Strip galvanised |
| Material | Steel |
| Colour | zinc |
| Type of connector, cable support system | Screwed |
| Recommended quantity of bolts | 12 St. |
| Product series | MKS Series, RKSM Series |
Environmental Data
2,439 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 2,439 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 2,439 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
System accessories
Article
Type
Item no.
Amount
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Instructions and Aid (3)
Product images (2)
Tender specifications (1)
Variants
Type
Width
Item no.
RK 310 FS
100
7027301
RK 320 FS
200
7027303
RK 330 FS
300
7027305
Width
RK 310 FS
Item no.
7027301
Width
100
RK 320 FS
Item no.
7027303
Width
200
RK 330 FS
Item no.
7027305
Width
300

