Cover, cross-over FS

Type RKD 100 FS
|
Item no. 7027800
|
EAN 4012197408398
Item no. / Type
Width
Plate thickness

Smallest selling unit: 1 piece

piece

Description

Cover for cross-over fitting for lockable and screw-on cable trays in indoor areas, to protect cables against damage and soiling. Fastening through attachment of the section cover. Suitable for all side heights.

The cover can be used with fittings of all side heights.

  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • CO₂ footprint (PCF)

Technical data

Dimensions

Width100 mm
Dimension B100 mm

Technical data

Rustproof steel, pickledno
Plate thickness0,75 mm
Number of turn buckles0 St.
Suitable for cable ladderno
Suitable for cable trayyes
Fastening typeOn top
ROHS-conformantyes
Permitted temperature range, min.-20 °C
Permitted temperature range, max.120 °C
DimensionB100mm
SurfaceStrip galvanised
MaterialSteel
Colourzinc
Product seriesEKS Series, IKS Series, MKSM Series, MKS Series, RKSM Series, SKSM Series, SKS Series

Environmental Data

0,8984 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
CO2 Footprint (GWP) Cradle-to-Gate0,8984 kg CO2e / 1 Piece
CO₂ Footprint (GWP)0,8984 kg CO₂e
Determination date of CO2 value2025-05-14T00:00:00.000+0200
Declared UnitUnits
Declared Unit Quantity1

Downloads

0 selected

Data sheet (1)
Catalogues & Flyers (3)
Declarations (4)
Instructions and Aid (5)
Product images (2)
3D data downloads (1)
Tender specifications (1)

Variants

Width
Plate thickness
RKD 100 FS
Item no.
7027800
Width
100
Plate thickness
0,75
RKD 200 FS
Item no.
7027802
Width
200
Plate thickness
0,75
RKD 300 FS
Item no.
7027804
Width
300
Plate thickness
0,75
RKD 400 FS
Item no.
7027806
Width
400
Plate thickness
1
RKD 500 FS
Item no.
7027808
Width
500
Plate thickness
1
RKD 600 FS
Item no.
7027810
Width
600
Plate thickness
1