Cover with turn buckle WDRL 1116 30 A4
Type WDRL 1116 30 A4
Item no. 6227363
EAN 4012196802470



Item no. / Type
Length
Width
Plate thickness
Smallest selling unit: 6 m
6m
m
Description
Cover for wide span trays and ladders with the side height 110 and 160 mm.
Cross beading from 500 mm width.
If a turn buckle is installed at a later time, the following dimensions of the drill hole arrangement should be maintained.
Technical data
Dimensions
| Length | 3000 mm |
|---|---|
| Width | 300 mm |
| Height | 13 mm |
| Dimension L | 3000 mm |
| Dimension B | 300 mm |
| Dimension H | 15 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Rustproof steel, pickled | no |
| Plate thickness | 1,5 mm |
| Number of turn buckles | 6 St. |
| Suitable for mesh cable tray | no |
| Suitable for cable ladder | yes |
| Suitable for cable tray | yes |
| Fastening type | Sash lock |
| ROHS-conformant | yes |
| Dimension | 300x3000 |
| Surface | Bright, treated |
| Material | Stainless steel 1.4571 |
| Colour | stainless steel |
Environmental Data
14,6386 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 14,6386 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 14,6386 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (5)
Declarations (4)
Instructions and Aid (3)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Width
Plate thickness
Item no.
WDRL 1116 20 A4
3000
200
1,5
6227361
WDRL 1116 30 A4
3000
300
1,5
6227363
WDRL 1116 40 A4
3000
400
1,5
6227365
WDRL 1116 50 A4
3000
500
1,5
6227367
WDRL 1116 60 A4
3000
600
1,5
6227369
Width
WDRL 1116 20 A4
Item no.
6227361
Length
3000
Width
200
Plate thickness
1,5
WDRL 1116 30 A4
Item no.
6227363
Length
3000
Width
300
Plate thickness
1,5
WDRL 1116 40 A4
Item no.
6227365
Length
3000
Width
400
Plate thickness
1,5
WDRL 1116 50 A4
Item no.
6227367
Length
3000
Width
500
Plate thickness
1,5
WDRL 1116 60 A4
Item no.
6227369
Length
3000
Width
600
Plate thickness
1,5
