Cover SLL 2050
Type SLL 2050 cws
|Item no. 6132157
|EAN 4012196748327



Item no. / Type
Length
Colour
Smallest selling unit: 2 m
2m
m
Description
Cover for the skirting trunking.
As a cover for the trunking base. Snaps on to the trunking base.
Technical data
Dimensions
| Length | 2000 mm |
|---|---|
| Width | 50 mm |
| Height | 20 mm |
Technical data
| Protection rating | IP40 |
|---|---|
| Cover sealing lip | Wall/floor |
| Protection rating IK code | IK06 |
| ROHS-conformant | yes |
| Permitted temperature range, min. | -5 °C |
| Permitted temperature range, max. | 60 °C |
| Dimension | 2000x20x16 |
| Material | Polyvinylchloride |
| Colour | Cream; RAL 9001 |
| Product series | SL Trunking |
Environmental Data
0,3561 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,3561 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 0,3561 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (1)
Certificates (1)
Instructions and Aid (2)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Colour
Item no.
SLL 2050 cws
2000
Cream; RAL 9001
6132157
SLL 2050 rws
2000
Pure white; RAL 9010
6132158
Colour
SLL 2050 cws
Item no.
6132157
Length
2000
Colour
Cream; RAL 9001
SLL 2050 rws
Item no.
6132158
Length
2000
Colour
Pure white; RAL 9010


