Cover frame AR45-F2, for accessory mounting box 71GD13, double
Type AR45-F2 AL
Item no. 6119346
EAN 4012195888888



Item no. / Type
Smallest selling unit: 1 piece
1piece
piece
Description
Front locking cover frame for Modul 45 devices, single, without labelling panel for horizontal and vertical device installation, for locking in accessory mounting box 71GD13 or in mounting support 71MT2 45.
For installation in Rapid 80 device installation trunking and ISS service poles.
For installation in Rapid 80 device installation trunking and ISS service poles.
Technical data
Dimensions
| Width | 140 mm |
|---|---|
| Height | 84 mm |
Technical data
| Hinged cover | no |
|---|---|
| Text field/inscription field | no |
| Halogen-free | yes |
| Number of units | 2 |
| Protection rating | Other |
| Suitable for flush-mounted installations | no |
| Suitable for underfloor duct socket | no |
| Suitable for device installation ducts | yes |
| Suitable for built-in installations | yes |
| Depth | 8,5 mm |
| Surface version | Matt |
| Mounting direction | Horizontal and vertical |
| Einbaubreite | 90 mm |
| Installation height | 45 mm |
| Transparent | no |
| Number of units, horizontal | 2 |
| Anzahl der Einheiten vertikal | 2 |
| Fastening type | Clamp fastening |
| ROHS-conformant | yes |
| Dimension | 84x140mm |
| Material | Polycarbonate |
| Colour | Aluminium painted |
| Antibacterial treatment | no |
| With mounting frame | no |
| Diameter opening | 0 |
| Product series | Modul 45® Cover |
Environmental Data
0,0294 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0294 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0294 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (4)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Number of units
Mounting direction
Item no.
AR45-F2 RW
2
Horizontal and vertical
6119342
AR45-F2 SWGR
2
Horizontal and vertical
6119344
AR45-F2 AL
2
Horizontal and vertical
6119346
AR45-F2 RW
Item no.
6119342
Number of units
2
Mounting direction
Horizontal and vertical
AR45-F2 SWGR
Item no.
6119344
Number of units
2
Mounting direction
Horizontal and vertical
AR45-F2 AL
Item no.
6119346
Number of units
2
Mounting direction
Horizontal and vertical


