Cover for mesh cable tray, latchable FT
Type DGRR 50 FT
Item no. 6001820
EAN 4012196687251



Item no. / Type
Length
Width
Plate thickness
Smallest selling unit: 3 m
3m
m
Description
Lockable cover for mesh cable trays of type GR and GRM. Protects cables from damage, contamination and moisture from above. Suitable for industrial areas such as mechanical engineering.
When using covers outdoors, additional measures against the influence of wind may need to be taken.
When using covers outdoors, additional measures against the influence of wind may need to be taken.
With transverse bead from 400 mm width.
Technical data
Dimensions
| Length | 3000 mm |
|---|---|
| Width | 50 mm |
| Height | 15 mm |
| Dimension B | 50 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Rustproof steel, pickled | no |
| Plate thickness | 0,75 mm |
| Suitable for mesh cable tray | yes |
| Suitable for cable ladder | no |
| Suitable for cable tray | no |
| Fastening type | Locking |
| ROHS-conformant | yes |
| Dimension | 50x3000 |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
Environmental Data
1,5214 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 1,5214 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 1,5214 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
Accessories
Mounting accessories
Article
Type
Item no.
Amount
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (5)
Declarations (3)
Instructions and Aid (3)
Product images (2)
3D data downloads (2)
Tender specifications (1)
Variants
Type
Length
Width
Plate thickness
Item no.
DGRR 50 FT
3000
50
0,75
6001820
DGRR 100 FT
3000
98
0,75
6001822
DGRR 150 FT
3000
148
0,75
6001824
DGRR 200 FT
3000
198
0,75
6001826
DGRR 300 FT
3000
298
0,75
6001828
DGRR 400 FT
3000
398
0,75
6001830
DGRR 500 FT
3000
498
0,75
6001832
DGRR 600 FT
3000
598
0,75
6001834
Width
DGRR 50 FT
Item no.
6001820
Length
3000
Width
50
Plate thickness
0,75
DGRR 100 FT
Item no.
6001822
Length
3000
Width
98
Plate thickness
0,75
DGRR 150 FT
Item no.
6001824
Length
3000
Width
148
Plate thickness
0,75
DGRR 200 FT
Item no.
6001826
Length
3000
Width
198
Plate thickness
0,75
DGRR 300 FT
Item no.
6001828
Length
3000
Width
298
Plate thickness
0,75
DGRR 400 FT
Item no.
6001830
Length
3000
Width
398
Plate thickness
0,75
DGRR 500 FT
Item no.
6001832
Length
3000
Width
498
Plate thickness
0,75
DGRR 600 FT
Item no.
6001834
Length
3000
Width
598
Plate thickness
0,75



