Cover for mesh cable tray, latchable FS
Type DGRR 200 FS
Item no. 6001846
EAN 4012196687145



Item no. / Type
Length
Width
Plate thickness
Smallest selling unit: 3 m
3m
m
Description
Lockable cover for mesh cable trays of type GR and GRM. Protects cables from damage, contamination and moisture from above. Suitable for interior areas without specific requirements.
With transverse bead from 400 mm width.
Technical data
Dimensions
| Length | 3000 mm |
|---|---|
| Width | 198 mm |
| Height | 15 mm |
| Dimension B | 198 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Rustproof steel, pickled | no |
| Plate thickness | 0,75 mm |
| Suitable for mesh cable tray | yes |
| Suitable for cable ladder | no |
| Suitable for cable tray | no |
| Fastening type | Locking |
| ROHS-conformant | yes |
| Dimension | 200x3000 |
| Surface | Strip galvanised |
| Material | Steel |
| Colour | zinc |
Environmental Data
4,0068 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 4,0068 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 4,0068 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
Accessories
Mounting accessories
Article
Type
Item no.
Amount
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Instructions and Aid (3)
Product images (2)
3D data downloads (2)
Tender specifications (1)
Variants
Type
Length
Width
Plate thickness
Item no.
DGRR 50 FS
3000
50
0,75
6001840
DGRR 100 FS
3000
98
0,75
6001842
DGRR 150 FS
3000
148
0,75
6001844
DGRR 200 FS
3000
198
0,75
6001846
DGRR 300 FS
3000
298
0,75
6001848
DGRR 400 FS
3000
398
0,75
6001850
DGRR 500 FS
3000
498
0,75
6001852
DGRR 600 FS
3000
598
0,75
6001854
Width
DGRR 50 FS
Item no.
6001840
Length
3000
Width
50
Plate thickness
0,75
DGRR 100 FS
Item no.
6001842
Length
3000
Width
98
Plate thickness
0,75
DGRR 150 FS
Item no.
6001844
Length
3000
Width
148
Plate thickness
0,75
DGRR 200 FS
Item no.
6001846
Length
3000
Width
198
Plate thickness
0,75
DGRR 300 FS
Item no.
6001848
Length
3000
Width
298
Plate thickness
0,75
DGRR 400 FS
Item no.
6001850
Length
3000
Width
398
Plate thickness
0,75
DGRR 500 FS
Item no.
6001852
Length
3000
Width
498
Plate thickness
0,75
DGRR 600 FS
Item no.
6001854
Length
3000
Width
598
Plate thickness
0,75



