Cover for mesh cable tray, latchable A2
Type DGRR 100 A2
Item no. 6001862
EAN 4012196687206



Item no. / Type
Length
Width
Plate thickness
Smallest selling unit: 3 m
3m
m
Description
Lockable cover for mesh cable trays of type GR and GRM. Protects cables from damage, contamination and moisture from above. Suitable for the foodstuffs or chemicals industries.
When using covers outdoors, additional measures against the influence of wind may need to be taken.
When using covers outdoors, additional measures against the influence of wind may need to be taken.
With transverse bead from 400 mm width.
Technical data
Dimensions
| Length | 3000 mm |
|---|---|
| Width | 98 mm |
| Height | 15 mm |
| Dimension B | 97 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Rustproof steel, pickled | no |
| Plate thickness | 0,8 mm |
| Suitable for mesh cable tray | yes |
| Suitable for cable ladder | no |
| Suitable for cable tray | no |
| Fastening type | Locking |
| ROHS-conformant | yes |
| Dimension | 100x3000 |
| Surface | Bright, treated |
| Material | Stainless steel 1.4301 |
| Colour | stainless steel |
Environmental Data
4,5413 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 4,5413 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 4,5413 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
Accessories
Mounting accessories
Article
Type
Item no.
Amount
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (3)
Instructions and Aid (3)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Width
Plate thickness
Item no.
DGRR 50 A2
3000
50
0,8
6001860
DGRR 100 A2
3000
98
0,8
6001862
DGRR 150 A2
3000
148
0,8
6001864
DGRR 200 A2
3000
198
0,8
6001866
DGRR 300 A2
3000
298
0,8
6001868
DGRR 400 A2
3000
398
0,8
6001870
DGRR 500 A2
3000
498
0,8
6001872
DGRR 600 A2
3000
598
0,8
6001874
Width
DGRR 50 A2
Item no.
6001860
Length
3000
Width
50
Plate thickness
0,8
DGRR 100 A2
Item no.
6001862
Length
3000
Width
98
Plate thickness
0,8
DGRR 150 A2
Item no.
6001864
Length
3000
Width
148
Plate thickness
0,8
DGRR 200 A2
Item no.
6001866
Length
3000
Width
198
Plate thickness
0,8
DGRR 300 A2
Item no.
6001868
Length
3000
Width
298
Plate thickness
0,8
DGRR 400 A2
Item no.
6001870
Length
3000
Width
398
Plate thickness
0,8
DGRR 500 A2
Item no.
6001872
Length
3000
Width
498
Plate thickness
0,8
DGRR 600 A2
Item no.
6001874
Length
3000
Width
598
Plate thickness
0,8



