Connector Rd 8−10 mm, single
Type 5001 DIN-FT+VA
Item no. 5304107
EAN 4012195858034



Item no. / Type
Fit
Smallest selling unit: 20 piece
20piece
piece
Description
• With fix contact clamping screw, nut and serrated washer
• With bore hole 10.2 mm
• With pre-mounted pressure piece, die-cast zinc
• Conforms to the requirements according to DIN VDE 0185-305 (IEC 62305)
• With bore hole 10.2 mm
• With pre-mounted pressure piece, die-cast zinc
• Conforms to the requirements according to DIN VDE 0185-305 (IEC 62305)
Technical data
Technical data
| Intermediate plate | no |
|---|---|
| Type of fastening screw | Clamping screw |
| Type of connector | Connectors |
| Suitable for connection | Miscellaneous |
| Lightning current carrying capacity | N/50 kA |
| ROHS-conformant | yes |
| Fit | Rd 8-10 mm |
| Dimension | 8-10mm |
| Surface | Hot-dip galvanised |
| Material | Steel |
Environmental Data
0,2966 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,2966 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,2966 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Certificates (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Fit
Item no.
5001 DIN-FT
Rd 8-10
5304105
5001 DIN-FT+VA
Rd 8-10
5304107
5001 DIN-FT
Item no.
5304105
Fit
Rd 8-10
5001 DIN-FT+VA
Item no.
5304107
Fit
Rd 8-10

