Connection piece
Type 101 A-16
Item no. 5408352
EAN 4012195613268




Item no. / Type
Dimension L
Dimension d Ø
Dimension d min.
Smallest selling unit: 10 piece
10piece
piece
Description
• Fitting with M16 thread
• For mounting on stands with M16 female thread such as type 101 (5402891,5402958)
• With M10 bolts
• For mounting on stands with M16 female thread such as type 101 (5402891,5402958)
• With M10 bolts
Technical data
Dimensions
| Length | 60 mm |
|---|---|
| Dimension L | 60 mm |
| Dimension d Ø | 16 mm |
| Dimension d min. | 30 mm |
Technical data
| Connection | Round conductor |
|---|---|
| Dimension | 16mm |
| Material | Aluminium |
Environmental Data
1,2534 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 1,2534 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 1,2534 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (2)
Product images (3)
Tender specifications (1)
Variants
Type
Dimension L
Dimension d Ø
Dimension d min.
Item no.
101 A-M16
60
20
40
5408350
101 A-16
60
16
30
5408352
Dimension d Ø
Dimension d min.
101 A-M16
Item no.
5408350
Dimension L
60
Dimension d Ø
20
Dimension d min.
40
101 A-16
Item no.
5408352
Dimension L
60
Dimension d Ø
16
Dimension d min.
30


