Connection lug/earth entry rod made of stainless steel (V4A)
Type AF RD 10 V4A
Item no. 5430720
EAN 4012196456161



Item no. / Type
5430720 / AF RD 10 V4A
Length
2000 mm
Nominal size Ø
10 mm
Smallest selling unit: 5 piece
5piece
piece
Description
• According to DIN EN 62561-2 (VDE 0185-561-2)
• Corresponds to the requirements of VDE 0185-305 (IEC 62305)
• RD 10-V4A for applications in the earth
• According to the foundation earth electrode standard DIN 18014, V4A is required in the earth
• Corresponds to the requirements of VDE 0185-305 (IEC 62305)
• RD 10-V4A for applications in the earth
• According to the foundation earth electrode standard DIN 18014, V4A is required in the earth
Technical data
Dimensions
| Length | 2000 mm |
|---|---|
| Dimension L | 2000 mm |
Technical data
| Nominal size Ø | 10 mm |
|---|---|
| With attaching holes | no |
| ROHS-conformant | yes |
| Cross-section | 75 mm² |
| Dimension | 2000mm |
| Material | Stainless steel 1.4571/1.4404 |
Environmental Data
5,8331 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 5,8331 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 5,8331 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
Mounting accessories
Article
Type
Item no.
Amount
252 8-10x16 V4A
5312346
Smallest selling unit: 10 piece
10piece
piece

Item no. 5312346
Cross-connector with intermediate plate for Rd 8−10 x Rd 16 A4Type
252 8-10x16 V4A
Smallest selling unit: 10 piece
10piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Nominal size Ø
Item no.
AF RD 10 V4A
2000
10
5430720
AF RD 10 V4A
Item no.
5430720
Length
2000
Nominal size Ø
10



