Connectable data cable protection, 2-pole, direct earthing, 48 V
Type PDP-2-48-D
Item no. 5080307
EAN 4012196741939



Item no. / Type
Maximum continuous voltage AC
Maximum continuous voltage DC
Smallest selling unit: 1 piece
1piece
piece
Description
Pluggable data line protection, type 1+2/D1+C2 for use in measurement and control technology
• Protection device for multi-wire systems
• Direct shield earthing
• Frequency range up to 100 MHz
• Earthing via DIN rail or connection cable
• Installation width from 12.5 mm
• High system availability – no signal interruption without protection module
Application: Universal lightning and surge protection for MCR data transmission devices.
• Protection device for multi-wire systems
• Direct shield earthing
• Frequency range up to 100 MHz
• Earthing via DIN rail or connection cable
• Installation width from 12.5 mm
• High system availability – no signal interruption without protection module
Application: Universal lightning and surge protection for MCR data transmission devices.
Technical data
Dimensions
| Length | 76 mm |
|---|---|
| Width | 13 mm |
| Height | 95 mm |
Technical data
| Number of poles | 2 |
|---|---|
| Lengthwise resistance | 1.2 ± 5% |
| Signalling on device | None |
| Plug-in system | Terminal |
| Protection level wire-wire | 170 V |
| Protection level wire-earth | 850 V |
| Protection rating | IP20 |
| Testing standard | IEC 61643-21 |
| Series resistance per wire | 1,2 Ω ± 5% |
| Total impulse durability into C2 (8/20) | 20 kA |
| Capacity (wire-wire) | ≤30 pF |
| Capacity (wire-earth) | ≤30 pF |
| Earthing via: | Connection cable / DIN rail |
| Mounting of input / output | Screw terminals |
| Shielding connection available | yes |
| Screening | Direct |
| Impulse durability wire-wire | 10 kV / 5 kA |
| Impulse durability wire-earth | 10 kV / 5 kA |
| Total discharge current (10/350) | 5 kA |
| Total discharge current (8/20) | 20 kA |
| Nominal load current DC | 0,6 A |
| Nominal load current AC | 0,425 A |
| Maximum continuous voltage AC | 37 V |
| Maximum continuous voltage DC | 52 V |
| Nominal discharge current (8/20 µs) | 10 kA |
| Cut-off frequency | 100 MHz |
| Version for | 2-pole |
| SPD to IEC 61643-21 | Class I+II / D1+C2 |
| Kategorie | Type 1+2 / D1+C2 |
| ROHS-conformant | yes |
| SPD to IEC 61643-11 | Class I+II |
| SPD to EN 61643-11 | Type 1+2 |
| Lightning protection zone LPZ | 0→2 |
| Lightning impulse current | 2,5 kA |
| Insertion loss | ≤3 dB |
| Connection cross-section, rigid, max. | 2,5 mm² |
| Connection cross-section, multi-wire, min. | 0,14 mm² |
| Connection cross-section, multi-wire, max. | 2,5 mm² |
| Permitted temperature range, min. | -40 °C |
| Permitted temperature range, max. | 80 °C |
| Dimension | 48V |
Connectivity options
| Connection cross-section, rigid, min. | 0,14 mm² |
|---|---|
| Connection cross-section, flexible, min. | 0,14 mm² |
| Connection cross-section, flexible, max. | 1,5 mm² |
Environmental Data
0,55 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,55 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,55 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (2)
Instructions and Aid (3)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Number of poles
Plug-in system
Maximum continuous voltage AC
Maximum continuous voltage DC
Version for
Item no.
PDP-2-5-D
2
Terminal
4,2
6
2-pole
5080301
PDP-2-12-D
2
Terminal
12
16
2-pole
5080303
PDP-2-24-D
2
Terminal
21
30
2-pole
5080305
PDP-2-48-D
2
Terminal
37
52
2-pole
5080307
Maximum continuous voltage AC
Maximum continuous voltage DC
PDP-2-5-D
Item no.
5080301
Number of poles
2
Plug-in system
Terminal
Maximum continuous voltage AC
4,2
Maximum continuous voltage DC
6
Version for
2-pole
PDP-2-12-D
Item no.
5080303
Number of poles
2
Plug-in system
Terminal
Maximum continuous voltage AC
12
Maximum continuous voltage DC
16
Version for
2-pole
PDP-2-24-D
Item no.
5080305
Number of poles
2
Plug-in system
Terminal
Maximum continuous voltage AC
21
Maximum continuous voltage DC
30
Version for
2-pole
PDP-2-48-D
Item no.
5080307
Number of poles
2
Plug-in system
Terminal
Maximum continuous voltage AC
37
Maximum continuous voltage DC
52
Version for
2-pole


