Cone cable gland, PG thread, light grey
Type 106+PG11 MG LGR
Item no. 2038432
EAN 4012196688739




Item no. / Type
Thread
Smallest selling unit: 50 piece
50piece
piece
Description
Standard cable gland, shape A, to DIN 46320 with simple NR/SBR sealing ring
Pg connection thread to DIN 40430
Protection rating: With connection thread sealing ring IP65, without connection thread sealing ring IP54.
Impact-resistant
Pg connection thread to DIN 40430
Protection rating: With connection thread sealing ring IP65, without connection thread sealing ring IP54.
Impact-resistant
Technical data
Dimensions
| Dimension D2 | 25 mm |
|---|---|
| Dimension D3 | 11,3 mm |
| Dimension L min. | 5 mm |
| Dimension L max. | 27 mm |
| Dimension L1 | 8 mm |
| Dimension L2 | 15 mm |
| Dimension L3 | 5 mm |
| Dimension L4 | 10 mm |
| Dimension D4 | 11,3 mm |
| Dimension E3 | 26 mm |
Technical data
| Impact-resistant | no |
|---|---|
| Halogen-free | yes |
| Fibre-glass reinforced | no |
| explosion-proof | no |
| Strain relief option | no |
| Protection rating | IP65 |
| Thread | Pg 11 |
| For Ex zone | Without |
| Thread type | PG |
| Bend protection | no |
| With locknut | no |
| Sealing insert, multiple | no |
| Type of seal | Sealing ring |
| Splittable gland | no |
| For Ex zone gas | Without |
| For Ex zone dust | Without |
| Nominal thread size | 11 |
| Sealing area D, min. | 5,5 mm |
| Sealing area D, max. | 10 mm |
| Dimension E1 (mm) | 25 mm |
| Dimension E2 | 11,3 mm |
| Version for | Straight |
| ROHS-conformant | yes |
| WAF 1 | 22 mm |
| WAF 2 | 19 mm |
| WAF 3 | 24 mm |
| Permitted temperature range, min. | -20 °C |
| Permitted temperature range, max. | 65 °C |
| Dimension | PG11 |
| Material | Polystyrene |
| Colour | Light grey; RAL 7035 |
| Product series | V-TEC |
Environmental Data
0,0364 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0364 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0364 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Product images (3)
Tender specifications (1)
Variants
Type
Thread
Item no.
106+PG09 MG LGR
Pg 9
2038430
106+PG11 MG LGR
Pg 11
2038432
106+PG13 MG LGR
Pg 13,5
2038434
106+PG16 MG LGR
Pg 16
2038436
106+PG21 MG LGR
Pg 21
2038438
106+PG29 MG LGR
Pg 29
2038440
106+PG36 MG LGR
Pg 36
2038442
106+PG42 MG LGR
Pg42
2038444
106+PG48 MG LGR
Pg 48
2038446
Thread
106+PG09 MG LGR
Item no.
2038430
Thread
Pg 9
106+PG11 MG LGR
Item no.
2038432
Thread
Pg 11
106+PG13 MG LGR
Item no.
2038434
Thread
Pg 13,5
106+PG16 MG LGR
Item no.
2038436
Thread
Pg 16
106+PG21 MG LGR
Item no.
2038438
Thread
Pg 21
106+PG29 MG LGR
Item no.
2038440
Thread
Pg 29
106+PG36 MG LGR
Item no.
2038442
Thread
Pg 36
106+PG42 MG LGR
Item no.
2038444
Thread
Pg42
106+PG48 MG LGR
Item no.
2038446
Thread
Pg 48

