Cone cable gland, PG thread, light grey
Type 106 PG11
Item no. 2036118
EAN 4012195172277




Item no. / Type
Thread
Smallest selling unit: 50 piece
50piece
piece
Description
Standard cable gland, shape A, to DIN 46320 with simple NR/SBR sealing ring.
PG connection thread in accordance with DIN 40430.
Protection rating: with connection thread sealing ring IP65, without connection thread sealing ring IP54.
Note: Only tighten polystyrene cable glands lightly due to the risk of stress crack formation.
Shock-resistant
PG connection thread in accordance with DIN 40430.
Protection rating: with connection thread sealing ring IP65, without connection thread sealing ring IP54.
Note: Only tighten polystyrene cable glands lightly due to the risk of stress crack formation.
Shock-resistant
Technical data
Dimensions
| Length | 25 mm |
|---|---|
| Width | 25 mm |
| Height | 33 mm |
| Dimension D1 | 9 mm |
| Dimension D2 | 25 mm |
| Dimension D3 | 13 mm |
| Dimension G | Pg11 mm |
| Dimension L max. | 27 mm |
| Dimension L1 | 8 mm |
| Dimension L2 | 15 mm |
| Dimension L3 | 5 mm |
| Dimension L4 | 10 mm |
| Dimension D4 | 13 mm |
Technical data
| Impact-resistant | no |
|---|---|
| Halogen-free | yes |
| Fibre-glass reinforced | no |
| explosion-proof | no |
| Strain relief option | no |
| Protection rating | IP65 |
| Thread | Pg 11 |
| For Ex zone | Without |
| Thread type | PG |
| Bend protection | no |
| With locknut | no |
| Sealing insert, multiple | no |
| Type of seal | Sealing ring |
| Splittable gland | no |
| For Ex zone gas | Without |
| For Ex zone dust | Without |
| Nominal thread size | 11 |
| Sealing area D, min. | 5,5 mm |
| Sealing area D, max. | 10 mm |
| Version for | Straight |
| ROHS-conformant | yes |
| Thread length | 8 mm |
| WAF 1 | 22 mm |
| WAF 2 | 19 mm |
| Dimension | PG11 |
| Material | Polystyrene |
| Colour | Light grey; RAL 7035 |
| Product series | V-TEC |
Environmental Data
0,0299 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0299 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0299 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Product images (3)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Thread
Item no.
106 PG7
Pg 7
2036061
106 PG9
Pg 9
2036096
106 PG11
Pg 11
2036118
106 PG13.5
Pg 13,5
2036134
106 PG16
Pg 16
2036169
106 PG21
Pg 21
2036215
106 PG29
Pg 29
2036290
106 PG36
Pg 36
2036363
106 PG42
Pg 42
2036428
106 PG48
Pg 48
2036487
Thread
106 PG7
Item no.
2036061
Thread
Pg 7
106 PG9
Item no.
2036096
Thread
Pg 9
106 PG11
Item no.
2036118
Thread
Pg 11
106 PG13.5
Item no.
2036134
Thread
Pg 13,5
106 PG16
Item no.
2036169
Thread
Pg 16
106 PG21
Item no.
2036215
Thread
Pg 21
106 PG29
Item no.
2036290
Thread
Pg 29
106 PG36
Item no.
2036363
Thread
Pg 36
106 PG42
Item no.
2036428
Thread
Pg 42
106 PG48
Item no.
2036487
Thread
Pg 48

