Cone cable gland, metric thread, cutting ring, nickel-plated
Type 162 MS M16
Item no. 2083712
EAN 4012195517696




Item no. / Type
Thread
Smallest selling unit: 50 piece
50piece
piece
Description
Cable gland with hexagonal intermediate connector, shape C4, to DIN 46320 with metric connection thread to DIN EN 60423 and ISO 68. Pressure rings made of electrogalvanised and transparently passivated steel. NR/SBR sealing ring.
Protection rating: with connection thread sealing ring IP 65, without connection thread sealing ring IP 54.
With cutting ring.
* Prices according to DEL notation.
Protection rating: with connection thread sealing ring IP 65, without connection thread sealing ring IP 54.
With cutting ring.
* Prices according to DEL notation.
Technical data
Technical data
| Impact-resistant | no |
|---|---|
| Halogen-free | no |
| Fibre-glass reinforced | no |
| explosion-proof | no |
| Strain relief option | no |
| Protection rating | IP65 |
| Thread | M16 x 1,5 |
| For Ex zone | Without |
| Thread type | Metric |
| Bend protection | no |
| With locknut | no |
| Sealing insert, multiple | no |
| Flat cable gland | no |
| Type of seal | Cuttable sealing ring |
| Sealing area D, min. | 5 mm |
| Sealing area D, max. | 8 mm |
| ROHS-conformant | Exempt |
| Thread length | 7 mm |
| WAF 1 | 18 mm |
| WAF 2 | 15 mm |
| Dimension | M16 |
| Surface | Nickel-plated |
| Material | Brass |
| Product series | Threaded connection accessories |
Dimensions
| Dimension L | 16 mm |
|---|---|
| Dimension L max. | 16 mm |
| Dimension L1 | 7 mm |
| Dimension L2 | 16 mm |
| Dimension L3 | 3 mm |
| Dimension E | 20,2 mm |
Environmental Data
0,0509 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0509 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0509 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
Mounting accessories
Article
Type
Item no.
Amount
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (4)
Product images (3)
Tender specifications (1)
Variants
Type
Thread
Item no.
162 MS M12
M12 x 1,5
2083706
162 MS M16
M16 x 1,5
2083712
162 MS M20
M20 x 1,5
2083716
162 MS M25
M25 x 1,5
2083720
162 MS M32
M32 x 1,5
2083724
162 MS M40
M40 x 1,5
2083728
162 MS M50
M50 x 1,5
2083732
162 MS M63
M63 x 1,5
2083736
Thread
162 MS M12
Item no.
2083706
Thread
M12 x 1,5
162 MS M16
Item no.
2083712
Thread
M16 x 1,5
162 MS M20
Item no.
2083716
Thread
M20 x 1,5
162 MS M25
Item no.
2083720
Thread
M25 x 1,5
162 MS M32
Item no.
2083724
Thread
M32 x 1,5
162 MS M40
Item no.
2083728
Thread
M40 x 1,5
162 MS M50
Item no.
2083732
Thread
M50 x 1,5
162 MS M63
Item no.
2083736
Thread
M63 x 1,5


