Locknut, metric thread
Type 169 MS M16
Item no. 2091615
EAN 4012195931690




Item no. / Type
Thread
WAF
Smallest selling unit: 100 piece
100piece
piece
Description
Locknut to DIN 46319 with metric thread IEC 423.
* Prices according to DEL notation.
* Prices according to DEL notation.
Technical data
Technical data
| Impact-resistant | no |
|---|---|
| Halogen-free | no |
| Fibre-glass reinforced | no |
| Thread | M16 x 1,5 |
| Thread type | Metric |
| WAF | 20 |
| Nominal thread size metric/PG | 16 |
| ROHS-conformant | Exempt |
| Dimension | M16 |
| Surface | Nickel-plated |
| Material | Brass |
| Product series | Threaded connection accessories |
Dimensions
| Dimension L | 3 mm |
|---|---|
| Dimension E | 22,1 mm |
Environmental Data
0,008 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,008 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,008 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (4)
Product images (3)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Thread
WAF
Item no.
169 MS M12
M12 x 1,5
15
2091607
169 MS M16
M16 x 1,5
20
2091615
169 MS M20
M20 x 1,5
24
2091623
169 MS M25
M25 x 1,5
30
2091631
169 MS M32
M32 x 1,5
35
2091658
169 MS M40
M40 x 1,5
45
2091666
169 MS M50
M50 x 1,5
55
2091674
169 MS M63
M63 x 1,5
70
2091682
169 MS M75
M75 x 1,5
90
2091685
Thread
WAF
169 MS M12
Item no.
2091607
Thread
M12 x 1,5
WAF
15
169 MS M16
Item no.
2091615
Thread
M16 x 1,5
WAF
20
169 MS M20
Item no.
2091623
Thread
M20 x 1,5
WAF
24
169 MS M25
Item no.
2091631
Thread
M25 x 1,5
WAF
30
169 MS M32
Item no.
2091658
Thread
M32 x 1,5
WAF
35
169 MS M40
Item no.
2091666
Thread
M40 x 1,5
WAF
45
169 MS M50
Item no.
2091674
Thread
M50 x 1,5
WAF
55
169 MS M63
Item no.
2091682
Thread
M63 x 1,5
WAF
70
169 MS M75
Item no.
2091685
Thread
M75 x 1,5
WAF
90



