Closed FireBox T160, empty
Type T160E 0A2
Item no. 7205782
EAN 4012196820245



Item no. / Type
Clear internal dimensions
Smallest selling unit: 1 piece
1piece
piece
Description
Unequipped, closed connection or junction box for free termination with ceramic terminals and cable glands. Dimension A states the available support rail length for the wiring terminals. Sufficiently large wiring compartment through diagonally arranged support rail. Fastening on easily accessible external flaps made of stainless steel A2 (1.4301). Approved for cable systems that maintain the electrical function according to DIN 4102 Part 12 with the classes E30, E60 and E90.
Technical data
Dimensions
| Length | 190 mm |
|---|---|
| Width | 150 mm |
| Height | 77 mm |
| Clear internal dimensions | 176x135x67 mm |
| Dimension L | 190 mm |
| Dimension A | 130 mm |
| Dimension B | 150 mm |
| Dimension H | 77 mm |
| Dimension L1 | 200 mm |
| Dimension L2 | 220 mm |
Technical data
| Halogen-free | yes |
|---|---|
| Entry from rear | no |
| Protection rating | IP66 |
| with lid | yes |
| Sealable | no |
| Maintain electrical functions | E 90 |
| With screening | no |
| Nominal cross-section, min. | 0,5 mm² |
| Nominal cross-section, max. | 10 mm² |
| Equipment | Support rail |
| Cover | Not transparent |
| Cover fastening | Screwed |
| ROHS-conformant | yes |
| Dimension | 190x150x77 |
| Material | Polypropylene |
| Colour | Pastel orange; RAL 2003 |
| Product series | FireBox T-series |
Environmental Data
3,4338 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 3,4338 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 3,4338 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
Mounting accessories
System accessories
Article
Type
Item no.
Amount
MP-T6-F
7205790
Smallest selling unit: 1 piece
1piece
piece
MP-T6-B
7205792
Smallest selling unit: 1 piece
1piece
piece

Item no. 7205790
Mounting plate for FireBox T series, front sideType
MP-T6-F
Smallest selling unit: 1 piece
1piece
piece

Item no. 7205792
Mounting plate for FireBox T series, rear sideType
MP-T6-B
Smallest selling unit: 1 piece
1piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (3)
Certificates (3)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Clear internal dimensions
Protection rating
Colour
Item no.
T100E 0A2
136x102x57
IP66
Pastel orange; RAL 2003
7205780
T160E 0A2
176x135x67
IP66
Pastel orange; RAL 2003
7205782
T250E 0A2
225x173x86
IP66
Pastel orange; RAL 2003
7205784
T350E 0A2
267x182x110
IP66
Pastel orange; RAL 2003
7205786
Clear internal dimensions
T100E 0A2
Item no.
7205780
Clear internal dimensions
136x102x57
Protection rating
IP66
Colour
Pastel orange; RAL 2003
T160E 0A2
Item no.
7205782
Clear internal dimensions
176x135x67
Protection rating
IP66
Colour
Pastel orange; RAL 2003
T250E 0A2
Item no.
7205784
Clear internal dimensions
225x173x86
Protection rating
IP66
Colour
Pastel orange; RAL 2003
T350E 0A2
Item no.
7205786
Clear internal dimensions
267x182x110
Protection rating
IP66
Colour
Pastel orange; RAL 2003




