Mounting plate for FireBox T series, rear side
Type MP-T6-B
Item no. 7205792
EAN 4012196842254



Item no. / Type
Width
Height
Smallest selling unit: 1 piece
1piece
piece
Description
Universal mounting plate to fasten the FireBox T series to the rear side of cable trays and mesh cable trays as well as cable ladders of max. 60 mm side height. Enables the secure mounting of cables that maintain electrical functionality, without having to bend it over the side rail. Suitable for all FireBoxes.
Technical data
Dimensions
| Width | 300 mm |
|---|---|
| Height | 175 mm |
Technical data
| Rustproof steel, pickled | no |
|---|---|
| Fastening type | Screw fastening |
| Version for | Horizontal |
| ROHS-conformant | yes |
| Surface | Strip galvanised zinc/aluminium, Double Dip |
| Material | Steel |
| Colour | zinc |
| Product series | FireBox T-series |
Environmental Data
1,3758 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 1,3758 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 1,3758 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
Mounting accessories
Article
Type
Item no.
Amount

Item no. 6406122
Truss-head bolt with flange nut FType
FRSB 6x12 F
Smallest selling unit: 100 piece
100piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (2)
Certificates (1)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Width
Height
Item no.
MP-T6-F
300
182
7205790
MP-T6-B
300
175
7205792
Height
MP-T6-F
Item no.
7205790
Width
300
Height
182
MP-T6-B
Item no.
7205792
Width
300
Height
175





