Clamp clip, hammer-head base, 3x single-wire connection
Type 2056 E 37 FT
Item no. 1174614
EAN 4012195500414




Item no. / Type
Max. Tightening torque
Clamping range D, min.
Clamping range D, max.
Smallest selling unit: 25 piece
25piece
piece
Description
Clip element, bolt and lock plate made of hot-dip galvanised steel, pressure and counter-trough made of polypropylene, halogen-free, light grey RAL 7035.
Delivered complete with lock plate and counter-troughs.
Delivered complete with lock plate and counter-troughs.
The clamp clips 2056/E are used for systematic routing of single-wire cables in rotary current networks. As, with this routing type, the magnetic fields counteract each other, no heating is to be feared and steel clips can be used.
2056/E is suitable for all profile rails of 16–17 mm slot width.
Technical data
Technical data
| for rail with slot width (with interval), min. | 16 mm |
|---|---|
| for rail with slot width (with interval), max. | 17 mm |
| Impact-resistant | no |
| Halogen-free | yes |
| Cable diameter, min. | 34 mm |
| Cable diameter, max. | 37 mm |
| With plastic trough | yes |
| With metal trough | no |
| Number of cables/pipes | 3 |
| Surface addition | hot galvanised |
| Material addition | Steel |
| Max. Tightening torque | 5 Nm |
| Mounting type | Profile rail |
| ROHS-conformant | yes |
| Clamping range D, min. | 34 mm |
| Clamping range D, max. | 37 mm |
| Dimension | 34-37mm |
| Surface | Hot-dip galvanised |
| Material | Steel |
| With counter-trough | yes |
| Material of trough | Plastic |
| Material quality of trough | Polypropylene |
| Material of counter-trough | Plastic |
| Product series | 2056 / 2058 |
Dimensions
| Dimension A | 95 mm |
|---|---|
| Dimension B | 81 mm |
| Dimension H | 118 mm |
Environmental Data
0,5952 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,5952 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,5952 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Product images (3)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Max. Tightening torque
Clamping range D, min.
Clamping range D, max.
Item no.
2056 E 31 FT
5
28
31
1174606
2056 E 37 FT
5
34
37
1174614
2056 E 44 FT
5
40
44
1174630
Clamping range D, min.
Clamping range D, max.
2056 E 31 FT
Item no.
1174606
Max. Tightening torque
5
Clamping range D, min.
28
Clamping range D, max.
31
2056 E 37 FT
Item no.
1174614
Max. Tightening torque
5
Clamping range D, min.
34
Clamping range D, max.
37
2056 E 44 FT
Item no.
1174630
Max. Tightening torque
5
Clamping range D, min.
40
Clamping range D, max.
44

