Central hanger for cable tray, side height 60 mm FT
Type MAH 60 150 FT
Item no. 6358756
EAN 4012196947232



Item no. / Type
Length
Width
Dimension B
Hole diameter
Smallest selling unit: 1 piece
1piece
piece
Description
Centre suspension for cable trays with rolled side rail of side height 60 mm.
The centre suspension possesses a rotatable M10 threaded sleeve. When filling, ensure an even distribution of the load (avoid one-sided filling).
The widths 100, 150 and 200 mm have additional base perforations, in order to screw the centre suspensions to the tray base when used for the maintenance of electrical functionality according to DIN 4102 Part 12.
Technical data
Dimensions
| Length | 40 mm |
|---|---|
| Width | 150 mm |
| Height | 57 mm |
| Dimension B | 144 mm |
| Dimension b | 133 mm |
| Dimension B1 | 133 mm |
Technical data
| Maintain electrical functions | yes |
|---|---|
| for width min. | 150 |
| for width max. | 150 mm |
| Adjustable | no |
| Suitable for mesh cable tray | no |
| Suitable for cable ladder | no |
| Suitable for cable tray | yes |
| Hole diameter | 10,5 mm |
| Suitable for metric threaded rod | 10 |
| Version for | Suspended |
| ROHS-conformant | yes |
| F in kN | 0,5 kN |
| Dimension | B150mm |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
Environmental Data
0,667 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,667 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,667 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (5)
Declarations (3)
Certificates (2)
Instructions and Aid (3)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Width
Dimension B
Hole diameter
Colour
Item no.
MAH 60 100 FT
40
100
94
10,5
zinc
6358752
MAH 60 150 FT
40
150
144
10,5
zinc
6358756
MAH 60 200 FT
40
200
195
10,5
zinc
6358760
MAH 60 300 FT
40
300
295
10,5
zinc
6358764
Width
Dimension B
MAH 60 100 FT
Item no.
6358752
Length
40
Width
100
Dimension B
94
Hole diameter
10,5
Colour
zinc
MAH 60 150 FT
Item no.
6358756
Length
40
Width
150
Dimension B
144
Hole diameter
10,5
Colour
zinc
MAH 60 200 FT
Item no.
6358760
Length
40
Width
200
Dimension B
195
Hole diameter
10,5
Colour
zinc
MAH 60 300 FT
Item no.
6358764
Length
40
Width
300
Dimension B
295
Hole diameter
10,5
Colour
zinc


