Ceiling bracket, trapezoidal A2
Type TPB 100 A2
Item no. 6357516
EAN 4012195523673



Item no. / Type
6357516 / TPB 100 A2
F in kN
0,8 kN
Smallest selling unit: 20 piece
20piece
piece
Description
Trapezoidal fastening for suspended mounting of cable support systems on standard trapezoidal ceilings.
When using the holes provided, the trapezoidal fastening can be mounted onto a trapezoidal profile width of up to approx. 80 mm. Fastening takes place with the type TPB R lock or a hexagonal bolt of type SKS 10x110.
When using the holes provided, the trapezoidal fastening can be mounted onto a trapezoidal profile width of up to approx. 80 mm. Fastening takes place with the type TPB R lock or a hexagonal bolt of type SKS 10x110.
Important: Observe the statics of the trapezoidal metal ceiling.
Technical data
Dimensions
| Length | 36 mm |
|---|---|
| Width | 100 mm |
| Height | 116 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Rustproof steel, pickled | yes |
| Material thickness | 1,5 mm |
| Adjustable | yes |
| Hinged | no |
| Suitable for metric threaded rod | 10 |
| ROHS-conformant | yes |
| F in kN | 0,8 kN |
| Dimension | 100x116 |
| Surface | Bright, treated |
| Material | Stainless steel 1.4301 |
| Colour | stainless steel |
| Product series | TP Series |
Environmental Data
0,4829 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,4829 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,4829 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
Mounting accessories
Article
Type
Item no.
Amount

Item no. 6357538
Splint for trapezoidal ceiling bracket A2Type
TPB R A2
Smallest selling unit: 20 piece
20piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Instructions and Aid (3)
Product images (2)
Tender specifications (1)
Variants
Type
F in kN
Item no.
TPB 100 A2
0,8
6357516
TPB 100 A2
Item no.
6357516
F in kN
0,8


