Cap nut cable gland, PG thread, nickel-plated
Type V-TEC PG16 MS
Item no. 2085658
EAN 4012195190158




Item no. / Type
Thread
Smallest selling unit: 25 piece
25piece
piece
Description
Cable gland of cap-nut design with large sealing area, and strain relief and torsion protection for high sealing demands with Pg connection thread to DIN 40430, polyamide terminal insert, sealing ring of chloroprene/nitrile rubber, with pre-mounted O ring on the connection thread.
Protection rating IP 68 at 5 bar: 1 hr, tested to DIN EN 62444.
"Normal" connection thread length, according to DIN 46320.
* Prices according to DEL notation.
Protection rating IP 68 at 5 bar: 1 hr, tested to DIN EN 62444.
"Normal" connection thread length, according to DIN 46320.
* Prices according to DEL notation.
Technical data
Technical data
| Impact-resistant | no |
|---|---|
| Halogen-free | no |
| Fibre-glass reinforced | no |
| explosion-proof | no |
| Strain relief option | yes |
| Protection rating | IP68 |
| Thread | Pg 16 |
| For Ex zone | Without |
| Thread type | PG |
| Bend protection | no |
| With locknut | no |
| Sealing insert, multiple | no |
| Flat cable gland | no |
| Type of seal | Sealing ring |
| Splittable gland | no |
| For Ex zone gas | Without |
| For Ex zone dust | Without |
| Nominal thread size | 16 |
| Sealing area D, min. | 7 mm |
| Sealing area D, max. | 14 mm |
| WAF | 24 |
| Version for | Straight |
| ROHS-conformant | Exempt |
| Thread length | 6,5 mm |
| Permitted temperature range, min. | -20 °C |
| Permitted temperature range, max. | 100 °C |
| Dimension | PG16 |
| Surface | Nickel-plated |
| Material | Brass |
| Product series | V-TEC |
Dimensions
| Dimension L max. | 27 mm |
|---|---|
| Dimension L1 | 6,5 mm |
| Dimension L2 | 4 mm |
| Dimension L3 | 17 mm |
| Dimension E | 26,7 mm |
Environmental Data
0,1282 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,1282 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,1282 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
Mounting accessories
Article
Type
Item no.
Amount
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (4)
Product images (3)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Thread
Sealing insert, multiple
Item no.
V-TEC PG7 MS
Pg 7
no
2085607
V-TEC PG9 MS
Pg 9
no
2085615
V-TEC PG11 MS
Pg 11
no
2085623
V-TEC PG13 MS
Pg 13,5
no
2085631
V-TEC PG16 MS
Pg 16
no
2085658
V-TEC PG21 MS
Pg 21
no
2085666
V-TEC PG29 MS
Pg 29
no
2085674
V-TEC PG36 MS
Pg 36
no
2085682
V-TEC PG42 MS
Pg 42
no
2085690
V-TEC PG48 MS
Pg 48
no
2085704
Thread
V-TEC PG7 MS
Item no.
2085607
Thread
Pg 7
Sealing insert, multiple
no
V-TEC PG9 MS
Item no.
2085615
Thread
Pg 9
Sealing insert, multiple
no
V-TEC PG11 MS
Item no.
2085623
Thread
Pg 11
Sealing insert, multiple
no
V-TEC PG13 MS
Item no.
2085631
Thread
Pg 13,5
Sealing insert, multiple
no
V-TEC PG16 MS
Item no.
2085658
Thread
Pg 16
Sealing insert, multiple
no
V-TEC PG21 MS
Item no.
2085666
Thread
Pg 21
Sealing insert, multiple
no
V-TEC PG29 MS
Item no.
2085674
Thread
Pg 29
Sealing insert, multiple
no
V-TEC PG36 MS
Item no.
2085682
Thread
Pg 36
Sealing insert, multiple
no
V-TEC PG42 MS
Item no.
2085690
Thread
Pg 42
Sealing insert, multiple
no
V-TEC PG48 MS
Item no.
2085704
Thread
Pg 48
Sealing insert, multiple
no


