Locknut, PG thread
Type 169 MS PG16
Item no. 2091151
EAN 4012195194774





Item no. / Type
Thread
WAF
Smallest selling unit: 100 piece
100piece
piece
Description
Locknuts, part M to DIN 46320 with Pg thread to DIN 40430. * Price according to DEL notation.
Technical data
Technical data
| Impact-resistant | no |
|---|---|
| Halogen-free | no |
| Fibre-glass reinforced | no |
| Thread | Pg 16 |
| Thread type | PG |
| WAF | 26 |
| Nominal thread size metric/PG | 16 |
| ROHS-conformant | Exempt |
| Dimension | PG16 |
| Surface | Nickel-plated |
| Material | Brass |
| Product series | Threaded connection accessories |
Dimensions
| Dimension L | 3 mm |
|---|---|
| Dimension E | 29 mm |
Environmental Data
0,0128 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0128 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0128 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Product images (4)
Tender specifications (1)
Variants
Type
Thread
WAF
Item no.
169 MS PG 7
Pg 7
15
2091070
169 MS PG 9
Pg 9
18
2091097
169 MS PG11
Pg 11
21
2091119
169 MS PG13.5
Pg 13,5
23
2091135
169 MS PG16
Pg 16
26
2091151
169 MS PG21
Pg 21
32
2091216
169 MS PG29
Pg 29
41
2091291
169 MS PG36
Pg 36
51
2091364
169 MS PG42
Pg 42
60
2091429
169 MS PG48
Pg 48
64
2091488
Thread
WAF
169 MS PG 7
Item no.
2091070
Thread
Pg 7
WAF
15
169 MS PG 9
Item no.
2091097
Thread
Pg 9
WAF
18
169 MS PG11
Item no.
2091119
Thread
Pg 11
WAF
21
169 MS PG13.5
Item no.
2091135
Thread
Pg 13,5
WAF
23
169 MS PG16
Item no.
2091151
Thread
Pg 16
WAF
26
169 MS PG21
Item no.
2091216
Thread
Pg 21
WAF
32
169 MS PG29
Item no.
2091291
Thread
Pg 29
WAF
41
169 MS PG36
Item no.
2091364
Thread
Pg 36
WAF
51
169 MS PG42
Item no.
2091429
Thread
Pg 42
WAF
60
169 MS PG48
Item no.
2091488
Thread
Pg 48
WAF
64


