Cap nut cable gland, metric thread, silver grey, long, nickel-plated
Type V-TEC VM LM32 MS
Item no. 2086135
EAN 4012195810858




Item no. / Type
Thread
Smallest selling unit: 10 piece
10piece
piece
Description
With metric connecting thread to IEC 423, robust cap nut cable gland with large sealing area. Strain relief, wringing protection and tightness over the whole clamping area. For thicker housing wall thicknesses in conjunction with locknuts. Neoprene sealing ring. Polyamide terminal insert. With pre-mounted sealing ring on connection thread, VDE-tested to DIN EN 50262, protection rating IP 68 at 5 bar for 1 hr.
With long connection thread.
* Prices according to DEL notation.
With long connection thread.
* Prices according to DEL notation.
Technical data
Technical data
| Impact-resistant | no |
|---|---|
| Halogen-free | no |
| Fibre-glass reinforced | no |
| explosion-proof | no |
| Strain relief option | yes |
| Protection rating | IP68 |
| Thread | M32 x 1,5 |
| For Ex zone | Without |
| Thread type | Metric |
| Bend protection | no |
| With locknut | no |
| Sealing insert, multiple | no |
| Flat cable gland | no |
| Type of seal | Sealing ring |
| Sealing area D, min. | 14 mm |
| Sealing area D, max. | 21 mm |
| WAF | 34 |
| Version for | Straight |
| ROHS-conformant | yes |
| Thread length | 13 mm |
| Permitted temperature range, min. | -20 °C |
| Permitted temperature range, max. | 100 °C |
| Dimension | M32 |
| Surface | Nickel-plated |
| Material | Brass |
| Product series | V-TEC VM |
Dimensions
| Dimension L max. | 30 mm |
|---|---|
| Dimension L1 | 13 mm |
| Dimension L2 | 4,5 mm |
| Dimension L3 | 18,5 mm |
| Dimension E | 36 mm |
Environmental Data
0,2 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,2 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,2 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
Mounting accessories
Article
Type
Item no.
Amount
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (4)
Certificates (1)
Product images (3)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Thread
Sealing insert, multiple
Item no.
V-TEC VM LM12 MS
M12 x 1,5
no
2086111
V-TEC VM LM16 MS
M16 x 1,5
no
2086117
V-TEC VM LM20 MS
M20 x 1,5
no
2086123
V-TEC VM LM25 MS
M25 x 1,5
no
2086129
V-TEC VM LM32 MS
M32 x 1,5
no
2086135
V-TEC VM LM40 MS
M40 x 1,5
no
2086141
V-TEC VM LM50 MS
M50 x 1,5
no
2086147
V-TEC VM LM63 MS
M63 x 1,5
no
2086153
V-TEC VM LM75MS1
M75 x 1,5
no
2086156
V-TEC VM LM75MS2
M75 x 1,5
no
2086159
Thread
V-TEC VM LM12 MS
Item no.
2086111
Thread
M12 x 1,5
Sealing insert, multiple
no
V-TEC VM LM16 MS
Item no.
2086117
Thread
M16 x 1,5
Sealing insert, multiple
no
V-TEC VM LM20 MS
Item no.
2086123
Thread
M20 x 1,5
Sealing insert, multiple
no
V-TEC VM LM25 MS
Item no.
2086129
Thread
M25 x 1,5
Sealing insert, multiple
no
V-TEC VM LM32 MS
Item no.
2086135
Thread
M32 x 1,5
Sealing insert, multiple
no
V-TEC VM LM40 MS
Item no.
2086141
Thread
M40 x 1,5
Sealing insert, multiple
no
V-TEC VM LM50 MS
Item no.
2086147
Thread
M50 x 1,5
Sealing insert, multiple
no
V-TEC VM LM63 MS
Item no.
2086153
Thread
M63 x 1,5
Sealing insert, multiple
no
V-TEC VM LM75MS1
Item no.
2086156
Thread
M75 x 1,5
Sealing insert, multiple
no
V-TEC VM LM75MS2
Item no.
2086159
Thread
M75 x 1,5
Sealing insert, multiple
no


