Cap nut cable gland, EMC spring contact, metric thread, nickel-plated
Type V-TEC VM25 EMV-K
Item no. 2086173
EAN 4012195655497




Item no. / Type
Thread
Smallest selling unit: 25 piece
25piece
piece
Description
With metric connecting thread to IEC 423, robust EMV cap-nut cable gland with large sealing area. The contact between the gland and braided shield is made using a contact spring. Strain relief, wringing protection and tightness over the whole clamping area. Neoprene sealing ring. Polyamide terminal insert. With pre-mounted O sealing ring on connection thread, protection rating IP 68 at 5 bar for 1 hr.
* Prices according to DEL notation.
* Prices according to DEL notation.
Technical data
Dimensions
| Length | 27 mm |
|---|---|
| Width | 30 mm |
| Height | 36,5 mm |
| Dimension D1 | 11 mm |
| Dimension L | 29,5 mm |
| Dimension G | M25x1,5 mm |
| Dimension L1 | 7 mm |
| Dimension L2 | 3,5 mm |
| Dimension L3 | 13,3 mm |
| Dimension E | 30 mm |
Technical data
| Impact-resistant | no |
|---|---|
| Halogen-free | no |
| Fibre-glass reinforced | no |
| Strain relief option | yes |
| Protection rating | IP68 |
| Thread | M25 x 1,5 |
| For Ex zone | Without |
| Bend protection | no |
| With locknut | no |
| Sealing insert, multiple | no |
| Flat cable gland | no |
| Type of seal | Sealing ring |
| Sealing area D, min. | 11 mm |
| Sealing area D, max. | 16 mm |
| WAF | 27 |
| Version for | Straight |
| ROHS-conformant | Exempt |
| Thread length | 7 mm |
| Permitted temperature range, min. | -20 °C |
| Permitted temperature range, max. | 100 °C |
| Dimension | M25 |
| Surface | Nickel-plated |
| Material | Brass |
| Product series | V-TEC VM |
Environmental Data
0,1484 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,1484 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,1484 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
Mounting accessories
Article
Type
Item no.
Amount
169 MSS M25
2091717
Smallest selling unit: 50 piece
50piece
piece

Item no. 2091717
Locknut, metric thread with cutting teethType
169 MSS M25
Smallest selling unit: 50 piece
50piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (4)
Product images (3)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Thread
Sealing insert, multiple
Item no.
V-TEC VM16 EMV-K
M16 x 1,5
no
2086165
V-TEC VM20 EMV-K
M20 x 1,5
no
2086169
V-TEC VM25 EMV-K
M25 x 1,5
no
2086173
V-TEC VM32 EMV-K
M32 x 1,5
no
2086177
V-TEC VM40 EMV-K
M40 x 1,5
no
2086181
V-TEC VM50 EMV-K
M50 x 1,5
no
2086185
V-TEC VM63 EMV-K
M63 x 1,5
no
2086189
Thread
V-TEC VM16 EMV-K
Item no.
2086165
Thread
M16 x 1,5
Sealing insert, multiple
no
V-TEC VM20 EMV-K
Item no.
2086169
Thread
M20 x 1,5
Sealing insert, multiple
no
V-TEC VM25 EMV-K
Item no.
2086173
Thread
M25 x 1,5
Sealing insert, multiple
no
V-TEC VM32 EMV-K
Item no.
2086177
Thread
M32 x 1,5
Sealing insert, multiple
no
V-TEC VM40 EMV-K
Item no.
2086181
Thread
M40 x 1,5
Sealing insert, multiple
no
V-TEC VM50 EMV-K
Item no.
2086185
Thread
M50 x 1,5
Sealing insert, multiple
no
V-TEC VM63 EMV-K
Item no.
2086189
Thread
M63 x 1,5
Sealing insert, multiple
no


