Locknut, metric thread with cutting teeth
Type 169 MSS M25
Item no. 2091717
EAN 4012195903765




Item no. / Type
Thread
WAF
Smallest selling unit: 50 piece
50piece
piece
Description
Locknuts DIN 46319 with metric thread IEC 423.
* Prices according to DEL notation.
* Prices according to DEL notation.
Technical data
Technical data
| Impact-resistant | no |
|---|---|
| Halogen-free | no |
| Fibre-glass reinforced | no |
| Thread | M25 x 1,5 |
| Thread type | Metric |
| WAF | 30 |
| Nominal thread size metric/PG | 25 |
| ROHS-conformant | yes |
| Dimension | M25x1,5 |
| Surface | Nickel-plated |
| Material | Brass |
| Product series | Threaded connection accessories |
Dimensions
| Dimension L | 4,5 mm |
|---|---|
| Dimension E | 34,6 mm |
Environmental Data
0,025 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,025 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,025 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Product images (3)
Tender specifications (1)
Variants
Type
Thread
WAF
Item no.
169 MSS M12
M12 x 1,5
15
2091705
169 MSS M16
M16 x 1,5
19
2091709
169 MSS M20
M20 x 1,5
24
2091713
169 MSS M25
M25 x 1,5
30
2091717
169 MSS M32
M32 x 1,5
36
2091721
169 MSS M40
M40 x 1,5
46
2091725
169 MSS M50
M50 x 1,5
60
2091729
169 MSS M63
M63 x 1,5
70
2091733
Thread
WAF
169 MSS M12
Item no.
2091705
Thread
M12 x 1,5
WAF
15
169 MSS M16
Item no.
2091709
Thread
M16 x 1,5
WAF
19
169 MSS M20
Item no.
2091713
Thread
M20 x 1,5
WAF
24
169 MSS M25
Item no.
2091717
Thread
M25 x 1,5
WAF
30
169 MSS M32
Item no.
2091721
Thread
M32 x 1,5
WAF
36
169 MSS M40
Item no.
2091725
Thread
M40 x 1,5
WAF
46
169 MSS M50
Item no.
2091729
Thread
M50 x 1,5
WAF
60
169 MSS M63
Item no.
2091733
Thread
M63 x 1,5
WAF
70

