Cap nut cable gland, EMC, metric thread, nickel-plated
Type V-TEC VM32 EMV
Item no. 2086219
EAN 4012195655602




Item no. / Type
Thread
Smallest selling unit: 20 piece
20piece
piece
Description
With metric connecting thread to IEC 423, robust EMV cap-nut cable gland with large sealing area. Strain relief, wringing protection and tightness over the whole clamping area. Neoprene sealing ring. Polyamide terminal insert. With pre-mounted O sealing ring on connection thread, VDE-tested to DIN EN 50262, protection rating IP 68 at 5 bar for 1 hr.
* Prices according to DEL notation.
* Prices according to DEL notation.
Technical data
Technical data
| Impact-resistant | no |
|---|---|
| Halogen-free | no |
| Fibre-glass reinforced | no |
| Strain relief option | yes |
| Protection rating | IP68 |
| Thread | M32 x 1,5 |
| For Ex zone | Without |
| Thread type | Metric |
| Bend protection | no |
| With locknut | no |
| Sealing insert, multiple | no |
| Flat cable gland | no |
| Type of seal | Sealing ring |
| Sealing area D, min. | 14 mm |
| Sealing area D, max. | 21 mm |
| WAF | 34 |
| Version for | Straight |
| ROHS-conformant | Exempt |
| Thread length | 8 mm |
| Unstable torque | 12 Nm |
| Permitted temperature range, min. | -20 °C |
| Permitted temperature range, max. | 100 °C |
| Dimension | M32 |
| Surface | Nickel-plated |
| Material | Brass |
| Product series | V-TEC VM |
Dimensions
| Dimension L max. | 42 mm |
|---|---|
| Dimension L1 | 8 mm |
| Dimension L2 | 4,5 mm |
| Dimension L3 | 18,5 mm |
| Dimension E | 38 mm |
Environmental Data
0,1919 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,1919 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,1919 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
Mounting accessories
Article
Type
Item no.
Amount
169 MSS M32
2091721
Smallest selling unit: 50 piece
50piece
piece

Item no. 2091721
Locknut, metric thread with cutting teethType
169 MSS M32
Smallest selling unit: 50 piece
50piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (4)
Certificates (1)
Product images (3)
Tender specifications (1)
Variants
Type
Thread
Sealing insert, multiple
Item no.
V-TEC VM12 EMV
M12 x 1,5
no
2086203
V-TEC VM16 EMV
M16 x 1,5
no
2086207
V-TEC VM20 EMV
M20 x 1,5
no
2086211
V-TEC VM25 EMV
M25 x 1,5
no
2086215
V-TEC VM32 EMV
M32 x 1,5
no
2086219
V-TEC VM40 EMV
M40 x 1,5
no
2086223
V-TEC VM50 EMV
M50 x 1,5
no
2086227
V-TEC VM63 EMV
M63 x 1,5
no
2086231
Thread
V-TEC VM12 EMV
Item no.
2086203
Thread
M12 x 1,5
Sealing insert, multiple
no
V-TEC VM16 EMV
Item no.
2086207
Thread
M16 x 1,5
Sealing insert, multiple
no
V-TEC VM20 EMV
Item no.
2086211
Thread
M20 x 1,5
Sealing insert, multiple
no
V-TEC VM25 EMV
Item no.
2086215
Thread
M25 x 1,5
Sealing insert, multiple
no
V-TEC VM32 EMV
Item no.
2086219
Thread
M32 x 1,5
Sealing insert, multiple
no
V-TEC VM40 EMV
Item no.
2086223
Thread
M40 x 1,5
Sealing insert, multiple
no
V-TEC VM50 EMV
Item no.
2086227
Thread
M50 x 1,5
Sealing insert, multiple
no
V-TEC VM63 EMV
Item no.
2086231
Thread
M63 x 1,5
Sealing insert, multiple
no


