Cable tray, marine standard FS
Type MKR 15 200 FS
Item no. 6046002
EAN 4012196562275




Item no. / Type
Length
Width
Plate thickness
Smallest selling unit: 2 m
2m
m
Description
Cable tray for use in ship construction, produced according to the marine standard VG 88900-1.
Technical data
Dimensions
| Length | 2000 mm |
|---|---|
| Width | 200 mm |
| Height | 15 mm |
| Dimension B | 200 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Side perforation | no |
| Connector version | Without connectors |
| Wide-span version | no |
| Rustproof steel, pickled | no |
| Plate thickness | 1 mm |
| Mounting perforation in base | yes |
| NATO hole pattern | yes |
| With cover | no |
| Dimension | 15 x 200 |
| ROHS-conformant | yes |
| Dimension | 15x200x2000 |
| Surface | Strip galvanised |
| Material | Steel |
| Colour | zinc |
| Load test type according to IEC 61537 | Type II |
| Type of connector, cable support system | Screwed |
| Product series | MKR Series |
Loads
| Support spacing 1.0 m | 1,1 kN/m |
|---|---|
| Support spacing 1.0 m | 0,35 kN/m |
| Support spacing 1.5 m | 0,1 kN/m |
Environmental Data
3,9754 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 3,9754 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 3,9754 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
Accessories
System accessories
Mounting accessories
Article
Type
Item no.
Amount
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Instructions and Aid (1)
Product images (3)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Width
Maintain electrical functions
Plate thickness
Surface
Material
Item no.
MKR 15 050 FS
2000
50
no
1
Strip galvanised
Steel
6045952
MKR 15 075 FS
2000
75
no
1
Strip galvanised
Steel
6045960
MKR 15 100 FS
2000
100
no
1
Strip galvanised
Steel
6045979
MKR 15 150 FS
2000
150
no
1
Strip galvanised
Steel
6045995
MKR 15 200 FS
2000
200
no
1
Strip galvanised
Steel
6046002
Width
MKR 15 050 FS
Item no.
6045952
Length
2000
Width
50
Maintain electrical functions
no
Plate thickness
1
Surface
Strip galvanised
Material
Steel
MKR 15 075 FS
Item no.
6045960
Length
2000
Width
75
Maintain electrical functions
no
Plate thickness
1
Surface
Strip galvanised
Material
Steel
MKR 15 100 FS
Item no.
6045979
Length
2000
Width
100
Maintain electrical functions
no
Plate thickness
1
Surface
Strip galvanised
Material
Steel
MKR 15 150 FS
Item no.
6045995
Length
2000
Width
150
Maintain electrical functions
no
Plate thickness
1
Surface
Strip galvanised
Material
Steel
MKR 15 200 FS
Item no.
6046002
Length
2000
Width
200
Maintain electrical functions
no
Plate thickness
1
Surface
Strip galvanised
Material
Steel




