Straight connector FS
Type MKR SV FS
Item no. 6066242
EAN 4012195706847



Item no. / Type
6066242 / MKR SV FS
Width
23 mm
Height
8,5 mm
Colour
zinc
Smallest selling unit: 25 piece
25piece
piece
Description
Straight connector for straight connection of cable trays, according to the marine standard, with a side height of 15 mm.
Technical data
Dimensions
| Length | 100 mm |
|---|---|
| Width | 23 mm |
| Height | 8,5 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Rustproof steel, pickled | no |
| Suitable for mesh cable tray | no |
| Suitable for cable ladder | no |
| Suitable for cable tray | yes |
| Adjustable connector, horizontal | no |
| Articulated connector, vertical | no |
| Suitable for cable tray system height | 15 mm |
| Version for | Straight connector |
| Connection type | Screw connector |
| ROHS-conformant | yes |
| Dimension | 16x29x60 |
| Surface | Strip galvanised |
| Material | Steel |
| Colour | zinc |
| Product series | MKR Series |
Environmental Data
0,1428 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,1428 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,1428 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Width
Height
Colour
Item no.
MKR SV FS
23
8,5
zinc
6066242
MKR SV FS
Item no.
6066242
Width
23
Height
8,5
Colour
zinc


