Cable tray, marine standard A4
Type MKR 15 150 A4
Item no. 6045858
EAN 4012195706786




Item no. / Type
Length
Width
Plate thickness
Smallest selling unit: 2 m
2m
m
Description
Cable tray for use in ship construction, produced according to the marine standard VG 88900-1.
Technical data
Dimensions
| Length | 2000 mm |
|---|---|
| Width | 150 mm |
| Height | 15 mm |
| Dimension B | 150 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Side perforation | no |
| Connector version | Without connectors |
| Wide-span version | no |
| Rustproof steel, pickled | yes |
| Plate thickness | 1,5 mm |
| Mounting perforation in base | yes |
| NATO hole pattern | yes |
| With cover | no |
| Dimension | 15 X 150 |
| ROHS-conformant | yes |
| Dimension | 15x150x2000 |
| Surface | Bright, treated |
| Material | Stainless steel 1.4571 |
| Colour | stainless steel |
| Load test type according to IEC 61537 | Type II |
| Type of connector, cable support system | Screwed |
| Product series | MKR Series |
Loads
| Support spacing 1.0 m | 3,2 kN/m |
|---|---|
| Support spacing 1.0 m | 0,75 kN/m |
| Support spacing 1.5 m | 0,25 kN/m |
Environmental Data
18,622 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 18,622 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 18,622 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
Accessories
System accessories
Article
Type
Item no.
Amount
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Instructions and Aid (1)
Product images (3)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Width
Maintain electrical functions
Plate thickness
Surface
Material
Item no.
MKR 15 050 A4
2000
50
no
1
Bright, treated
Stainless steel 1.4571
6045850
MKR 15 075 A4
2000
75
no
1
Bright, treated
Stainless steel 1.4571
6045852
MKR 15 100 A4
2000
100
no
1
Bright, treated
Stainless steel 1.4571
6045854
MKR 15 125 A4
2000
125
no
1
Bright, treated
Stainless steel 1.4571
6045856
MKR 15 150 A4
2000
150
no
1,5
Bright, treated
Stainless steel 1.4571
6045858
MKR 15 200 A4
2000
200
no
1,5
Bright, treated
Stainless steel 1.4571
6045860
MKR 15 250 A4
2000
250
no
1,5
Bright, treated
Stainless steel 1.4571
6045862
MKR 15 300 A4
2000
300
no
1,5
Bright, treated
Stainless steel 1.4571
6045864
Width
Plate thickness
MKR 15 050 A4
Item no.
6045850
Length
2000
Width
50
Maintain electrical functions
no
Plate thickness
1
Surface
Bright, treated
Material
Stainless steel 1.4571
MKR 15 075 A4
Item no.
6045852
Length
2000
Width
75
Maintain electrical functions
no
Plate thickness
1
Surface
Bright, treated
Material
Stainless steel 1.4571
MKR 15 100 A4
Item no.
6045854
Length
2000
Width
100
Maintain electrical functions
no
Plate thickness
1
Surface
Bright, treated
Material
Stainless steel 1.4571
MKR 15 125 A4
Item no.
6045856
Length
2000
Width
125
Maintain electrical functions
no
Plate thickness
1
Surface
Bright, treated
Material
Stainless steel 1.4571
MKR 15 150 A4
Item no.
6045858
Length
2000
Width
150
Maintain electrical functions
no
Plate thickness
1,5
Surface
Bright, treated
Material
Stainless steel 1.4571
MKR 15 200 A4
Item no.
6045860
Length
2000
Width
200
Maintain electrical functions
no
Plate thickness
1,5
Surface
Bright, treated
Material
Stainless steel 1.4571
MKR 15 250 A4
Item no.
6045862
Length
2000
Width
250
Maintain electrical functions
no
Plate thickness
1,5
Surface
Bright, treated
Material
Stainless steel 1.4571
MKR 15 300 A4
Item no.
6045864
Length
2000
Width
300
Maintain electrical functions
no
Plate thickness
1,5
Surface
Bright, treated
Material
Stainless steel 1.4571




