Screw connector A4
Type MKR SV A4
Item no. 6066246
EAN 4012196517336



Item no. / Type
6066246 / MKR SV A4
Width
23 mm
Height
8,5 mm
Colour
stainless steel
Smallest selling unit: 25 piece
25piece
piece
Description
Straight connector for straight connection of cable trays, according to the marine standard, and fittings with a side height of 15 mm.
Technical data
Dimensions
| Length | 100 mm |
|---|---|
| Width | 23 mm |
| Height | 8,5 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Rustproof steel, pickled | no |
| Suitable for mesh cable tray | no |
| Suitable for cable ladder | no |
| Suitable for cable tray | yes |
| Adjustable connector, horizontal | no |
| Articulated connector, vertical | no |
| Suitable for cable tray system height | 15 mm |
| Version for | Straight connector |
| Connection type | Screw connector |
| ROHS-conformant | yes |
| Dimension | 16x29x60 |
| Surface | Bright, treated |
| Material | Stainless steel 1.4571 |
| Colour | stainless steel |
| Product series | MKR Series |
Environmental Data
0,4227 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,4227 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,4227 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Width
Height
Colour
Item no.
MKR SV A4
23
8,5
stainless steel
6066246
MKR SV A4
Item no.
6066246
Width
23
Height
8,5
Colour
stainless steel

