Cable routing trunking MKS 16, trunking width 38, with adhesive tape
Type MKS 1638 KB rws
Item no. 6131362
EAN 4012196732708



Item no. / Type
Length
Width
Height
Smallest selling unit: 42 m
42m
m
Description
MKS mini trunking for covered cable routing in internal areas.
Trunking base with adhesive tape for direct mounting on the wall.
Technical data
Dimensions
| Length | 2000 mm |
|---|---|
| Width | 38 mm |
| Height | 16 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Usable cross-section | 400 mm² |
| Halogen-free | no |
| Cable retaining clip | no |
| Protective film | no |
| Duct connector | no |
| Delivery on a roll | no |
| Transparent | no |
| Fastening type | Self-adhesive |
| Version, cable trunking cover | Loose |
| ROHS-conformant | yes |
| Dimension | 2000x14,5x38 |
| Material | Polyvinylchloride |
| Colour | Pure white; RAL 9010 |
| Antibacterial treatment | no |
| Product series | MKS Trunking |
Environmental Data
0,485 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,485 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 0,485 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
Accessories
System accessories
Article
Type
Item no.
Amount

Item no. 6131376
Internal corner cover MKS IE1638Type
MKS IE1638 rws
Smallest selling unit: 10 piece
10piece
piece

Item no. 6131386
External corner cover MKS AE1638Type
MKS AE1638 rws
Smallest selling unit: 10 piece
10piece
piece
Downloads
0 selected
Data sheet (1)
Declarations (4)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Width
Height
Colour
Item no.
MKS 1638 rws
2000
38
16
Pure white; RAL 9010
6130158
MKS 1638 KB rws
2000
38
16
Pure white; RAL 9010
6131362
MKS 1638 rws
Item no.
6130158
Length
2000
Width
38
Height
16
Colour
Pure white; RAL 9010
MKS 1638 KB rws
Item no.
6131362
Length
2000
Width
38
Height
16
Colour
Pure white; RAL 9010



