Internal corner cover MKS IE1638
Type MKS IE1638 rws
Item no. 6131376
EAN 4012196717156


Item no. / Type
6131376 / MKS IE1638 rws
Length
38 mm
Width
42 mm
Height
42 mm
Colour
Pure white; RAL 9010
Smallest selling unit: 10 piece
10piece
piece
Description
Internal corner as a fitting for changing the direction of the MKS mini trunking.
Cut-concealing.
Technical data
Dimensions
| Length | 38 mm |
|---|---|
| Width | 42 mm |
| Height | 42 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Halogen-free | no |
| Protective film | no |
| Angle range, min. | 90 mm |
| Version for | Hood fitting |
| Fastening type | Lockable |
| ROHS-conformant | yes |
| Material | Polycarbonate/Acrylnitrile-butadiene-styrene |
| Colour | Pure white; RAL 9010 |
| Antibacterial treatment | no |
| Product series | MKS Trunking |
Environmental Data
0,0874 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0874 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0874 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Declarations (4)
Instructions and Aid (1)
Product images (1)
Tender specifications (1)
Variants
Type
Length
Width
Height
Colour
Item no.
MKS IE1638 rws
38
42
42
Pure white; RAL 9010
6131376
MKS IE1638 rws
Item no.
6131376
Length
38
Width
42
Height
42
Colour
Pure white; RAL 9010
