Cable routing trunking MKS 16, trunking width 25, with adhesive tape
Type MKS 1625 KB rws
Item no. 6131364
EAN 4012196732715



Item no. / Type
Length
Width
Height
Smallest selling unit: 60 m
60m
m
Description
MKS mini trunking for covered cable routing in internal areas.
Trunking base with adhesive tape for direct mounting on the wall.
Technical data
Dimensions
| Length | 2000 mm |
|---|---|
| Width | 25 mm |
| Height | 16 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Usable cross-section | 250 mm² |
| Halogen-free | no |
| Cable retaining clip | no |
| Protective film | no |
| Duct connector | no |
| Delivery on a roll | no |
| Transparent | no |
| Fastening type | Self-adhesive and base perforation |
| Version, cable trunking cover | Loose |
| ROHS-conformant | yes |
| Dimension | 2000x16x25 |
| Material | Polyvinylchloride |
| Colour | Pure white; RAL 9010 |
| Antibacterial treatment | no |
| Product series | MKS Trunking |
Environmental Data
0,324 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,324 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 0,324 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
Accessories
System accessories
Article
Type
Item no.
Amount

Item no. 6131374
Internal corner cover MKS IE1625Type
MKS IE1625 rws
Smallest selling unit: 10 piece
10piece
piece

Item no. 6131384
External corner cover MKS AE1625Type
MKS AE1625 rws
Smallest selling unit: 10 piece
10piece
piece
Downloads
0 selected
Data sheet (1)
Declarations (4)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Width
Height
Colour
Item no.
MKS 1625 rws
2000
25
16
Pure white; RAL 9010
6130155
MKS 1625 KB rws
2000
25
16
Pure white; RAL 9010
6131364
MKS 1625 rws
3000
25
16
Pure white; RAL 9010
6131365
Length
MKS 1625 rws
Item no.
6130155
Length
2000
Width
25
Height
16
Colour
Pure white; RAL 9010
MKS 1625 KB rws
Item no.
6131364
Length
2000
Width
25
Height
16
Colour
Pure white; RAL 9010
MKS 1625 rws
Item no.
6131365
Length
3000
Width
25
Height
16
Colour
Pure white; RAL 9010



