Internal corner cover MKS IE1625
Type MKS IE1625 rws
Item no. 6131374
EAN 4012196717149


Item no. / Type
6131374 / MKS IE1625 rws
Length
25 mm
Width
42 mm
Height
42 mm
Colour
Pure white; RAL 9010
Smallest selling unit: 10 piece
10piece
piece
Description
Internal corner as a fitting for changing the direction of the MKS mini trunking.
Cut-concealing.
Technical data
Dimensions
| Length | 25 mm |
|---|---|
| Width | 42 mm |
| Height | 42 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Halogen-free | no |
| Protective film | no |
| Angle range, min. | 90 mm |
| Version for | Hood fitting |
| Fastening type | Lockable |
| ROHS-conformant | yes |
| Material | Polycarbonate/Acrylnitrile-butadiene-styrene |
| Colour | Pure white; RAL 9010 |
| Antibacterial treatment | no |
| Product series | MKS Trunking |
Environmental Data
0,0798 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0798 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0798 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Declarations (4)
Instructions and Aid (1)
Product images (1)
Tender specifications (1)
Variants
Type
Length
Width
Height
Colour
Item no.
MKS IE1625 rws
25
42
42
Pure white; RAL 9010
6131374
MKS IE1625 rws
Item no.
6131374
Length
25
Width
42
Height
42
Colour
Pure white; RAL 9010
