Cable routing trunking MKS 16, trunking width 16, with adhesive tape
Type MKS 1616 KB rws
Item no. 6131358
EAN 4012196732692



Item no. / Type
Length
Width
Height
Smallest selling unit: 144 m
144m
m
Description
MKS mini trunking for covered cable routing in internal areas.
Trunking base with adhesive tape perforation for direct mounting on the wall.
Technical data
Dimensions
| Length | 2000 mm |
|---|---|
| Width | 16 mm |
| Height | 16 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Usable cross-section | 150 mm² |
| Halogen-free | no |
| Cable retaining clip | no |
| Protective film | no |
| Duct connector | no |
| Delivery on a roll | no |
| Transparent | no |
| Fastening type | Self-adhesive and base perforation |
| Version, cable trunking cover | Loose |
| ROHS-conformant | yes |
| Dimension | 2000x16x13,2 |
| Material | Polyvinylchloride |
| Colour | Pure white; RAL 9010 |
| Antibacterial treatment | no |
| Product series | MKS Trunking |
Environmental Data
0,245 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,245 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 0,245 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
Accessories
System accessories
Article
Type
Item no.
Amount

Item no. 6131372
Internal corner cover MKS IE1616Type
MKS IE1616 rws
Smallest selling unit: 10 piece
10piece
piece

Item no. 6131382
External corner cover MKS AE1616Type
MKS AE1616 rws
Smallest selling unit: 10 piece
10piece
piece
Downloads
0 selected
Data sheet (1)
Declarations (4)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Width
Height
Colour
Item no.
MKS 1616 rws
2000
16
16
Pure white; RAL 9010
6130151
MKS 1616 KB rws
2000
16
16
Pure white; RAL 9010
6131358
MKS 1616 rws
Item no.
6130151
Length
2000
Width
16
Height
16
Colour
Pure white; RAL 9010
MKS 1616 KB rws
Item no.
6131358
Length
2000
Width
16
Height
16
Colour
Pure white; RAL 9010



